- Products
- Connection technology
- Connection cables with open cable end
- Connection cables with socket for CAN bus
- EVC942
Connecting cable with socket
EVC942
ADOAH050MSD0005C05
Connecting cable with socket
EVC942
ADOAH050MSD0005C05
- Resistant to oils and coolants
- Permanent, reliable sealing even when mounted without tools
- Large cable cross-section for reducing the voltage drop
- Vibration and shock resistant thanks to coupling ring with locking mechanism
- Mechanical end stop to protect the O-ring from destruction
List Price without Tax
Application
Special feature | Halogen-free; Gold-plated contacts; Screened cable; Drag chain suitability |
---|---|
Application | CAN bus |
Electrical data
Operating voltage [V] | < 30 AC / < 36 DC |
---|---|
Max. current load total [A] | 4 |
Operating conditions
Ambient temperature [°C] | -25...80 |
---|---|
Protection | IP 67; IP 68; IP 69K |
Mechanical data
Weight [g] | 510.4 | ||||||||
---|---|---|---|---|---|---|---|---|---|
Moulded-body material | TPU | ||||||||
Material nut | brass, nickel-plated | ||||||||
Sealing material | FKM | ||||||||
Drag chain suitability | yes | ||||||||
Drag chain suitability |
|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Cable: 5 m, PUR, Halogen-free, lilac, Ø 8.4 mm, shielded; RD / BK: 2 x 0.75 mm² (42 x Ø 0.15 mm ) + WH / BU: 2 x 0.5 mm² (19 x Ø 0.19 mm ) + screen: 1 x 0.75 mm² (42 x Ø 0.15 mm ) |
Electrical connection - socket
Connection | Connector: 1 x M12, angled; coding: A; Moulded body: TPU, black; Locking: brass, nickel-plated; Sealing: FKM; Contacts: gold-plated; Tightening torque: 0.6...1.5 Nm |
---|