• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Connection technology
  3. Jumper cables
  4. Jumper cables for energy supply for field modules
  5. EVF491

Connection cable

EVF491

VDOGH040VAP00,5P04STGH040VAP

Connection cable

EVF491

VDOGH040VAP00,5P04STGH040VAP

  • For use in hygienic and wet areas in the food industry
  • Permanent, reliable sealing even when mounted without tools
  • Cable sheath made of halogen-free and flame-retardant material
  • Vibration and shock resistant thanks to coupling ring with locking mechanism
  • Large cable cross-section for reducing the voltage drop and transferring higher currents
List Price without Tax
  • ce
  • ukca
  • cul
Application
Special feature Free from silicone; Halogen-free; Gold-plated contacts; Drag chain suitability
Application hygienic and wet areas in the food industry
Free from silicone yes
Electrical data
Operating voltage [V] < 250 AC / < 300 DC
Protection class II
Max. current load total [A] 4
Operating conditions
Ambient temperature [°C] -25...100
Ambient temperature (moving) [°C] 0...100
Storage temperature [°C] -25...55
Storage humidity [%] 10...100
Other climatic conditions for storage according to stated class
1K22/ DIN 60721-3-1
Protection IP 65; IP 67; IP 68; IP 69K
Mechanical data
Weight [g] 65.1
Materials PP Halogen-free; Sealing: EPDM
Moulded-body material PP
Material nut stainless steel (316L/1.4404)
Drag chain suitability yes
Drag chain suitability
bending radius for flexible use min. 10 x cable diameter
travel speed max. 3.3 m/s for a horizontal travel length of 5 m and max. acceleration of 5 m/s²
bending cycles > 1 Mio.
torsional strain ± 180 °/m
Remarks
Pack quantity 1 pcs.
Electrical connection - plug
Connector: 1 x M12, straight; coding: A; Moulded body: PP; Locking: stainless steel (316L/1.4404); Contacts: gold-plated; Tightening torque: 0.6...1.2 Nm
Electrical connection
Connection Cable: 0.5 m, MPPE, Halogen-free, grey, Ø 6.2 mm; 4 x 1.00 mm² (32 x Ø 0.2 mm )
Electrical connection - socket
Connector: 1 x M12, straight; coding: A; Moulded body: PP; Locking: stainless steel (316L/1.4404); Contacts: gold-plated; Tightening torque: 0.6...1.5 Nm