- Products
- Connection technology
- Jumper cables
- Jumper cables for energy supply for field modules
- EVF495
Connection cable
EVF495
VDOGH040VAP0010P04STGH040VAP
Connection cable
EVF495
VDOGH040VAP0010P04STGH040VAP
- For use in hygienic and wet areas in the food industry
- Permanent, reliable sealing even when mounted without tools
- Cable sheath made of halogen-free and flame-retardant material
- Vibration and shock resistant thanks to coupling ring with locking mechanism
- Large cable cross-section for reducing the voltage drop and transferring higher currents
List Price without Tax
Application
Special feature | Free from silicone; Halogen-free; Gold-plated contacts; Drag chain suitability |
---|---|
Application | hygienic and wet areas in the food industry |
Free from silicone | yes |
Electrical data
Operating voltage [V] | < 250 AC / < 300 DC |
---|---|
Protection class | II |
Max. current load total [A] | 4 |
Operating conditions
Ambient temperature [°C] | -25...100 | |
---|---|---|
Ambient temperature (moving) [°C] | 0...100 | |
Storage temperature [°C] | -25...55 | |
Storage humidity [%] | 10...100 | |
Other climatic conditions for storage according to stated class |
|
|
Protection | IP 65; IP 67; IP 68; IP 69K |
Mechanical data
Weight [g] | 698 | ||||||||
---|---|---|---|---|---|---|---|---|---|
Materials | PP Halogen-free; Sealing: EPDM | ||||||||
Moulded-body material | PP | ||||||||
Material nut | stainless steel (316L/1.4404) | ||||||||
Drag chain suitability | yes | ||||||||
Drag chain suitability |
|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection - plug
Connector: 1 x M12, straight; coding: A; Moulded body: PP; Locking: stainless steel (316L/1.4404); Contacts: gold-plated; Tightening torque: 0.6...1.2 Nm |
Electrical connection
Connection | Cable: 10 m, MPPE, Halogen-free, grey, Ø 6.2 mm; 4 x 1.00 mm² (32 x Ø 0.2 mm ) |
---|
Electrical connection - socket
Connector: 1 x M12, straight; coding: A; Moulded body: PP; Locking: stainless steel (316L/1.4404); Contacts: gold-plated; Tightening torque: 0.6...1.5 Nm |