• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Connection technology
  3. Wirable
  4. Wirable sockets
  5. EVF565

Wirable socket

EVF565

SDOGH040VASFKPG

Wirable socket

EVF565

SDOGH040VASFKPG

  • Gold-plated contacts for reliable electrical connections
  • High protection rating for the requirements of harsh industrial environments
  • Wide operating temperature range
  • Safe cable connection with screw terminals
List Price without Tax
  • ce
  • ukca
  • cruus
Application
Special feature Free from silicone; Gold-plated contacts
Application hygienic and wet areas in the food industry
Free from silicone yes
Electrical data
Operating voltage [V] < 250 AC / < 300 DC
Protection class II
Max. current load total [A] 4; (...40 °C)
Operating conditions
Ambient temperature [°C] -25...100
Storage temperature [°C] -25...55
Storage humidity [%] 10...100
Other climatic conditions for storage according to stated class
1K22/ DIN 60721-3-1
Protection IP 65; IP 67; IP 68; IP 69K
Mechanical data
Weight [g] 40.1
Moulded-body material PA 6.6
Material nut stainless steel (316L/1.4404)
Sealing material EPDM
Remarks
Pack quantity 1 pcs.
Electrical connection
screw terminals: 0.25...1 mm²; Cable sheath: Ø 3.5...6 mm; AWG 23...17
Electrical connection - socket
Connection Connector: 1 x M12, straight; coding: A; Moulded body: PA 6.6, grey; Locking: stainless steel (316L/1.4404); Sealing: EPDM; Contacts: gold-plated; Tightening torque: 0.6...1.2 Nm; Take into account the maximum value of the counterpart!