Wirable socket
EVF566
SDOAH040VASFKPG
Wirable socket
EVF566
SDOAH040VASFKPG
- Gold-plated contacts for reliable electrical connections
- High protection rating for the requirements of harsh industrial environments
- Wide operating temperature range
- Safe cable connection with screw terminals
List Price without Tax
Application
Special feature | Free from silicone; Gold-plated contacts |
---|---|
Application | hygienic and wet areas in the food industry |
Free from silicone | yes |
Electrical data
Operating voltage [V] | < 250 AC / < 300 DC |
---|---|
Protection class | II |
Max. current load total [A] | 4; (...40 °C) |
Operating conditions
Ambient temperature [°C] | -25...100 | |
---|---|---|
Storage temperature [°C] | -25...55 | |
Storage humidity [%] | 10...100 | |
Other climatic conditions for storage according to stated class |
|
|
Protection | IP 65; IP 67; IP 68; IP 69K |
Mechanical data
Weight [g] | 41.8 |
---|---|
Moulded-body material | PA 6.6 |
Material nut | stainless steel (316L/1.4404) |
Sealing material | EPDM |
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
screw terminals: 0.25...1 mm²; Cable sheath: Ø 3.5...6 mm; AWG 23...17 |
Electrical connection - socket
Connection | Connector: 1 x M12, angled; coding: A; Moulded body: PA 6.6, grey; Locking: stainless steel (316L/1.4404); Sealing: EPDM; Contacts: gold-plated; Tightening torque: 0.6...1.2 Nm; Take into account the maximum value of the counterpart! |
---|