• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Connection technology
  3. Jumper cables
  4. Jumper cables for energy supply for field modules
  5. EVF623

Connection cable

EVF623

VDOGE050VAS0001P05STGE050VAS

Connection cable

EVF623

VDOGE050VAS0001P05STGE050VAS

List Price without Tax
  • ce
  • ukca
  • cul
Application
Special feature Free from silicone; Halogen-free; Gold-plated contacts; Drag chain suitability
Design power cable, L-coded
Application Use in wet areas and in the food and beverage industry
Free from silicone yes
Electrical data
Operating voltage [V] 63 DC
Protection class III
Max. current load total [A] 16
Operating conditions
Ambient temperature [°C] -25...100
Note on ambient temperature
cULus: …65 °C
Storage temperature [°C] -25...55
Storage humidity [%] 10...100
Other climatic conditions for storage according to stated class
1K22/ DIN 60721-3-1
Protection IP 65; IP 67; IP 69K
Mechanical data
Weight [g] 242.75
Moulded-body material PP
Material nut stainless steel (316L/1.4404)
Sealing material EPDM
Drag chain suitability yes
Drag chain suitability
bending radius for flexible use min. 10 x cable diameter
travel speed max. 3.3 m/s for a horizontal travel length of 5 m and max. acceleration of 5 m/s²
bending cycles > 1 Mio.
torsional strain ± 180 °/m
Remarks
Pack quantity 1 pcs.
Electrical connection
Cable: 1 m, MPPE, Halogen-free, grey, Ø 10.1 mm; 5 x 2.5 mm² (141 x Ø 0.15 mm )
Electrical connection - plug
Connector: 1 x M12, straight; coding: L; Moulded body: PP, grey; Locking: stainless steel (316L/1.4404); Contacts: gold-plated; Tightening torque: 0.6...1.2 Nm