Y connection cable
EVF693
YDSGHDA0VAS0001PDASTGH030VAS
Y connection cable
EVF693
YDSGHDA0VAS0001PDASTGH030VAS
- For use in hygienic and wet areas in the food industry
- Permanent, reliable sealing even when mounted without tools
- Cable sheath made of halogen-free and flame-retardant material
- Vibration and shock resistant thanks to coupling ring with locking mechanism
- Large operating temperature range and high protection rating
List Price without Tax
Application
Special feature | Free from silicone; Halogen-free; Gold-plated contacts; Drag chain suitability |
---|---|
Application | hygienic and wet areas in the food industry |
Free from silicone | yes |
Electrical data
Operating voltage [V] | < 24 DC |
---|---|
Protection class | III |
Max. current load total [A] | 4 |
Operating conditions
Ambient temperature [°C] | -25...100 |
---|---|
Protection | IP 65; IP 67; IP 68; IP 69K |
Mechanical data
Weight [g] | 100.8 | ||||||||
---|---|---|---|---|---|---|---|---|---|
Moulded-body material | PP | ||||||||
Material nut | stainless steel (316L/1.4404) | ||||||||
Sealing material | EPDM | ||||||||
Number of ports splitter box | 2 | ||||||||
Drag chain suitability | yes | ||||||||
Drag chain suitability |
|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Cable: 1 m, MPPE, Halogen-free, grey, Ø 5.1 mm; 2 x 0.34 mm² (42 x Ø 0.1 mm ) + 5 x 0.34 mm² (42 x Ø 0.1 mm ) |
Electrical connection - plug C
Connector: 1 x M12, straight; coding: A; Moulded body: PP, grey; Locking: stainless steel (316L/1.4404); Contacts: gold-plated; Tightening torque: 0.6...1.2 Nm |
Electrical connection - socket A
Connector: 1 x M12, straight; coding: A; Moulded body: PP, grey; Locking: stainless steel (316L/1.4404); Sealing: EPDM; Contacts: gold-plated; Tightening torque: 0.6...1.5 Nm |
Electrical connection - plug B
Connector: 1 x M12, straight; coding: A; Moulded body: PP, grey; Locking: stainless steel (316L/1.4404); Contacts: gold-plated; Tightening torque: 0.6...1.5 Nm |