Fail-safe inductive sensor
GF854S
GIFK4004-2PO/SIL2/US
Fail-safe inductive sensor
GF854S
GIFK4004-2PO/SIL2/US
- For ensuring machine safety
- Certified to the following standards: EN 60947-5-3, IEC 61508 and ISO 13849
- No special actuator for electronic fail-safe sensors required
- Connection to safety PLC, safe AS-i modules or safe evaluation units
List Price without Tax
Product characteristics
Electrical design | PNP |
---|---|
Output function | 2 x OSSD (A1 and A2) |
Enable zone [mm] | > 6 |
Housing | threaded type |
Dimensions [mm] | M12 x 1 / L = 60 |
Application
Special feature | Gold-plated contacts |
---|---|
Type of operation | permanent operation |
Safety-related function | safe state when damped correctly |
Application | Use in mobile and harsh applications |
Electrical data
Operating voltage [V] | 8...32 DC |
---|---|
Rated insulation voltage [V] | 60 |
Current consumption [mA] | < 20 |
Protection class | III |
Reverse polarity protection | yes |
Max. power-on delay time [ms] | 1000 |
Outputs
Electrical design | PNP |
---|---|
Output function | 2 x OSSD (A1 and A2) |
Max. voltage drop switching output DC [V] | 2.5; (30 mA) |
Minimum load current [mA] | 1 |
Permanent current rating of switching output DC [mA] | 50 |
Switching frequency DC [Hz] | 10 |
Output data | Interface type C class 1 |
Output voltage at 24 V | compatible with EN 61131-2 inputs type 1, 2 |
Short-circuit protection | yes |
Overload protection | yes |
Max. capacitive load CL_max [nF] | 20 |
Detection zone
Enable zone [mm] | > 6 |
---|---|
Safe switch-off distance s(ao) [mm] | < 3 |
Accuracy / deviations
Correction factor | steel: 1 / stainless steel: 0.7 / brass: 0.4 / aluminium: 0.4 / copper: 0.3 |
---|---|
Hysteresis [% of Sr] | 1...10 |
Response times
Response time to safety request [ms] | 5 |
---|---|
Response time when approaching the enable zone [ms] | 5 |
Risk time (response time for safety-related faults) [ms] | 100 |
Operating conditions
Ambient temperature [°C] | -40...85 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Max. relative air humidity [%] | 50; (70 °C; <70 °C: >50 %) | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Max. height above sea level [m] | 5000 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Ionising radiation | not permissible | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Protection | IP 65; IP 67; IP 68; IP 69K; (with ifm socket duly screwed on) | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Chemical media |
|
Tests / approvals
EMC |
|
||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Vibration resistance |
|
||||||||||||||||||||||||||||||||||
Broadband noise |
|
||||||||||||||||||||||||||||||||||
Shock resistance |
|
||||||||||||||||||||||||||||||||||
Continuous shock resistance |
|
||||||||||||||||||||||||||||||||||
Fast temperature change |
|
||||||||||||||||||||||||||||||||||
Salt spray test |
|
Safety classification
Complies with the requirements |
|
|||
---|---|---|---|---|
Mission time TM [h] | ≤ 87600 | |||
Mission time TM (additional indication) |
|
|||
PFH [1/h] | < 5E-08 |
Mechanical data
Weight [g] | 86.8 |
---|---|
Housing | threaded type |
Mounting | non-flush mountable |
Dimensions [mm] | M12 x 1 / L = 60 |
Thread designation | M12 x 1 |
Materials | threaded sleeve: brass white bronze coated; sensing face: LCP; LED window: PEI; lock nuts: brass white bronze coated |
Tightening torque [Nm] | < 7 |
Displays / operating elements
Display |
|
---|
Accessories
Items supplied |
|
---|
Remarks
Remarks |
|
|||||
---|---|---|---|---|---|---|
Pack quantity | 1 pcs. |
Electrical connection - plug
Connection | Connector: 1 x M12; coding: A; Contacts: gold-plated |
---|