Inductive sensor
IIP201
IIK3015-FRKG/V4A/IO/US-104
Inductive sensor
IIP201
IIK3015-FRKG/V4A/IO/US-104
- For a precise position monitoring on machines
- Flexible use thanks to large operating temperature range
- Very high repeatability
- Reliable transmission of the distance as linearised process value via IO-Link
- Normally closed / normally open and PNP/NPN adjustable via IO-Link
List Price without Tax
Product characteristics
Electrical design | PNP/NPN; (parameterisable) |
---|---|
Output function | normally open / normally closed; (parameterisable) |
Communication interface | IO-Link |
Housing | threaded type |
Dimensions [mm] | M30 x 1.5 / L = 60 |
Application
Special feature | Magnetic-field immune |
---|---|
Magnetic-field immune | yes |
Max. magnetic field immunity [mT] | 300 |
Electrical data
Operating voltage [V] | 10...30 DC |
---|---|
Current consumption [mA] | < 20 |
Protection class | III |
Reverse polarity protection | yes |
Outputs
Electrical design | PNP/NPN; (parameterisable) |
---|---|
Output function | normally open / normally closed; (parameterisable) |
Max. voltage drop switching output DC [V] | 2.5 |
Permanent current rating of switching output DC [mA] | 100 |
Switching frequency DC [Hz] | 75 |
Short-circuit protection | yes |
Overload protection | yes |
Detection zone
Switch point IO-Link [mm] | 3...14.55 |
---|---|
Measuring range IO-Link [mm] | 1.5...15 |
Accuracy / deviations
Repeatability | < 40 µm |
---|
Resolution [µm] | 15 |
---|---|
Temperature drift | ± 6 µm/K |
Linearity deviation | ± 40 µm |
Resolution [µm] | 15 |
---|---|
Temperature drift | ± 9 µm/K |
Linearity deviation | ± 200 µm |
Resolution [µm] | 15 |
---|---|
Temperature drift | ± 9 µm/K |
Linearity deviation | ± 100 µm |
Interfaces
Communication interface | IO-Link | ||||
---|---|---|---|---|---|
Transmission type | COM2 (38,4 kBaud) | ||||
IO-Link revision | 1.1 | ||||
SDCI standard | IEC 61131-9 CDV | ||||
Profiles | Smart Sensor: Device Identification; Device Diagnosis; Device Teach Channel; Binary Data Channel; Process Data Variable | ||||
SIO mode | yes | ||||
Required master port type | A | ||||
Min. process cycle time [ms] | 3.2 | ||||
Supported DeviceIDs |
|
Operating conditions
Ambient temperature [°C] | -25...70 |
---|---|
Protection | IP 65; IP 66; IP 67; IP 68; IP 69K |
Tests / approvals
EMC |
|
||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
Vibration resistance |
|
||||||||||
Shock resistance |
|
||||||||||
Continuous shock resistance |
|
||||||||||
Fast temperature change |
|
||||||||||
MTTF [years] | 1337 | ||||||||||
Embedded software included | yes | ||||||||||
UL approval |
|
Mechanical data
Weight [g] | 110.8 |
---|---|
Housing | threaded type |
Mounting | flush mountable |
Dimensions [mm] | M30 x 1.5 / L = 60 |
Thread designation | M30 x 1.5 |
Materials | housing: stainless steel (316L/1.4404); sensing face: LCP white; LED window: PEI; lock nuts: stainless steel (316L/1.4404) |
Tightening torque [Nm] | 7 |
Displays / operating elements
Display |
|
---|
Accessories
Items supplied |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection - plug
Connection | Connector: 1 x M12; coding: A |
---|
Diagrams and graphs
Linearity deviation
|
|
---|