• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Sensors
  3. Inductive sensors
  4. All inductive sensors
  5. IM5128

Inductive sensor

IM5128

IMC3020BBPKG/K1/US-100-DPS

Inductive sensor

IM5128

IMC3020BBPKG/K1/US-100-DPS

  • Correction factor 1: Constant sensing range on all metals
  • Long sensing range for use in conveying
  • Robust housing for use in harsh industrial environments
  • Five positions of the sensing face selectable
  • Corner LEDs clearly visible in any mounted position
List Price without Tax
  • ce
  • ukca
  • cul
Product characteristics
Electrical design PNP
Output function normally open
Sensing range [mm] 20
Housing rectangular
Dimensions [mm] 40 x 40 x 54
Application
Special feature Correction factor K = 1; Magnetic-field immune
Magnetic-field immune yes
Max. magnetic field immunity [mT] 300
Electrical data
Operating voltage [V] 10...36 DC
Current consumption [mA] < 20
Protection class II
Reverse polarity protection yes
Outputs
Electrical design PNP
Output function normally open
Max. voltage drop switching output DC [V] 2.5
Permanent current rating of switching output DC [mA] 200
Switching frequency DC [Hz] 200
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Detection zone
Sensing range [mm] 20
Real sensing range Sr [mm] 20 ± 10 %
Operating distance [mm] 0...16.2
Accuracy / deviations
Correction factor steel: 1 / stainless steel: 1 / brass: 1 / aluminium: 1 / copper: 1
Hysteresis [% of Sr] 1...20
Switch point drift [% of Sr] -10...10
Correction factor K = 1 yes
Operating conditions
Ambient temperature [°C] -25...70
Protection IP 67
Tests / approvals
EMC
EN 61000-4-2 ESD 8 kV CD / 6 kV AD
EN 61000-4-3 HF radiated 10 V/m
EN 61000-4-4 Burst 2 kV
EN 61000-4-5 Surge 0,5 kV line to line, Ri: 2 Ohm
EN 61000-4-6 HF conducted 10 V
EN 55011 class B
MTTF [years] 1165
UL approval
Ta -25...70 °C
Enclosure type Type 1
power supply Class 2
File number UL E174191
Mechanical data
Weight [g] 140.5
Housing rectangular
Sensing face 5 positions selectable
Mounting flush mountable
Dimensions [mm] 40 x 40 x 54
Materials housing: PA; sensing face: PA black; end cap: PA; clamp: orange; screw: stainless steel (304CU/1.4567)
Displays / operating elements
Display
switching status 1 x LED, yellow
operation 1 x LED, green
Remarks
Pack quantity 1 pcs.
Electrical connection - plug
Connection Connector: 1 x M12; coding: A; Locking: locking, rotatable, stainless steel (316L/1.4404)