Inductive sensor
IY5065
IYB3-1,5-ANKG/AS
Inductive sensor
IY5065
IYB3-1,5-ANKG/AS
- For use where space is restricted
- With space-saving M8 connector
- Clearly visible indication of the switching status
- Robust stainless steel housing for use in harsh industrial environments
- Very high switching frequency
List Price without Tax
Product characteristics
Electrical design | NPN |
---|---|
Output function | normally open |
Sensing range [mm] | 1.5 |
Housing | threaded type |
Dimensions [mm] | M5 x 0.5 / L = 40 |
Electrical data
Operating voltage [V] | 10...36 DC |
---|---|
Current consumption [mA] | 15; (24 V) |
Protection class | III |
Reverse polarity protection | yes |
Outputs
Electrical design | NPN |
---|---|
Output function | normally open |
Max. voltage drop switching output DC [V] | 2.5 |
Permanent current rating of switching output DC [mA] | 100 |
Switching frequency DC [Hz] | 2000 |
Short-circuit protection | yes |
Type of short-circuit protection | pulsed |
Overload protection | yes |
Detection zone
Sensing range [mm] | 1.5 |
---|---|
Real sensing range Sr [mm] | 1.5 ± 10 % |
Operating distance [mm] | 0...1.2 |
Accuracy / deviations
Correction factor | steel: 1 / stainless steel: 0.7 / brass: 0.5 / aluminium: 0.4 / copper: 0.3 |
---|---|
Hysteresis [% of Sr] | 1...15 |
Switch point drift [% of Sr] | -10...10 |
Operating conditions
Ambient temperature [°C] | -25...70 |
---|---|
Protection | IP 65; IP 67 |
Tests / approvals
EMC |
|
||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
UL approval |
|
Mechanical data
Weight [g] | 10.3 |
---|---|
Housing | threaded type |
Mounting | flush mountable |
Dimensions [mm] | M5 x 0.5 / L = 40 |
Thread designation | M5 x 0.5 |
Materials | housing: stainless steel (303/1.4305); LED window: PPSU; sensing face: POM |
Tightening torque [Nm] | 2 |
Displays / operating elements
Display |
|
---|
Accessories
Items supplied |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection - plug
Connection | Connector: 1 x M8; coding: A |
---|