• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Sensors
  3. Capacitive sensors
  4. All capacitive sensors
  5. KTE302

capacitive touch sensor

KTE302

KTEEFOEMMFRKG/2m/IO

capacitive touch sensor

KTE302

KTEEFOEMMFRKG/2m/IO

  • Function only in conjunction with symbol disc accessories
  • sensitivity setting and application-related setting against deposits and splashing water
  • one touch sensor for all switching functions
  • Wear-free actuation
  • RGB feedback with or without IO-Link
List Price without Tax
FDA compliance only in conjunction with the FDA-compliant E12840 seal
  • fda
  • ce
  • ukca
  • cul
Product characteristics
Electrical design PNP/NPN; (parameterisable)
Output function normally open / normally closed; (parameterisable)
Communication interface IO-Link
Housing threaded type
Dimensions [mm] M22 x 1 / L = 39.6
Application
Operating principle dynamic; static; bistable; combination; (parameterisable)
Electrical data
Operating voltage [V] 8...32 DC
Protection class III
Reverse polarity protection yes
Current consumption
< 7,2 mA; (LED off: Ub = 24V)
< 125 mA; (LED white, max. brightness: Ub = 8V)
< 79 mA; (LED white, max. brightness: Ub = 12V)
< 43 mA; (LED white, max. brightness: Ub = 24V)
< 35 mA; (LED white, max. brightness : Ub = 32V)
Inputs
Total number of inputs 2
Switching level high [V] < 4.8; (at 24V safely off : Voltage <= Ub*0,2)
Switching level low [V] > 19.2; (at 24V safely on : Voltage >= Ub*0,8)
Inputs
according to the standard IEC 61131-2 (Typ 3)
Outputs
Electrical design PNP/NPN; (parameterisable)
Output function normally open / normally closed; (parameterisable)
Max. voltage drop switching output DC [V] 1.5
Permanent current rating of switching output DC [mA] 200
Short-circuit protection yes
Overload protection yes
Response times
Response time [ms] 64
Software / programming
Parameter setting options normally open / normally closed; PnP/nPn; static; dynamic; bistable; combination; Switch-on and switch-off delay; brightness; Sensitivität; Operating conditions
Interfaces
Communication interface IO-Link
Transmission type COM2 (38,4 kBaud)
IO-Link revision 1.1.3
Profiles
Function class Designation
0x0002 Fixed Switching Sensor
0x4000 Identification and Diagnosis
0x8101 Locator
0x8102 ProductURI
0x800C Sensor Control
Min. process cycle time [ms] 13.2
Operating conditions
Ambient temperature [°C] -30...65
Protection IP 65; IP 67; IP 69K; (on the front)
Tests / approvals
EMC
EN 61000-4-2 ESD 4 kV CD / 8 kV AD
EN 61000-4-3 HF radiated 10 V/m / 3 V/m
EN 61000-4-4 Burst 2 kV
EN 61000-4-6 HF conducted 10 V
IEC 61000-6-3, EN 55011 (Class B)
IEC 61000-4-5 Surge 1 kV (L+ to L- , 42 Ω, 0,5 µF) / 0,5 kV (all cables to L- , 42 Ω, 0,5 µF)
Vibration resistance
EN 60068-2-6 Fc 20 g (10...3000 Hz) / 50 sweep cycles, 1 octave per minute, in 3 axes
Shock resistance
EN 60068-2-27 Ea 50 g 11 ms half-sine; 20 shocks each in every direction of the 3 coordinate axes
Continuous shock resistance
EN 60068-2-29 Eb 40 g 6 ms half-sine; 8000 shocks each in every direction of the 3 coordinate axes
MTTF [years] 218
UL approval
Ta -30...60 °C
Enclosure type Type 1
power supply Limited Voltage/Current
File number UL E174191
Mechanical data
Weight [g] 122.2
Housing threaded type
Dimensions [mm] M22 x 1 / L = 39.6
Thread designation M22 x 1
Materials housing: stainless steel; lock nut: PBT
Displays / operating elements
Display
operation LED, RGB configurable
Accessories
Items supplied
lock nuts: 1
Accessory required
symbol disc
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection Cable: 2 m, PUR, Ø 4.9 mm; 5 x 0.34 mm²
Diagrams and graphs
application note relevant for the function
function only ensured with symbol disc (can be ordered separately)
1. function ensured with plastic disc
2. function not ensured without disc
3. function ensured with stainless steel disc