M22 light
KTV101
KTE-VOKM--RKG/US/IO
M22 light
KTV101
KTE-VOKM--RKG/US/IO
- Visualisation lights in KTE design
- Flashing, lighting, pulsating. One lamp for everything!
- Suitable for stainless steel and plastic symbol discs
- RGB feedback with or without IO-Link
- M22 lights work with and without IO-Link communication
List Price without Tax
Product characteristics
Communication interface | IO-Link |
---|---|
Housing | threaded type |
Dimensions [mm] | M22 x 1 / L = 39.7 |
Electrical data
Operating voltage [V] | 8...32 DC |
---|---|
Protection class | III |
Reverse polarity protection | yes |
Current consumption |
|
---|
Inputs
Total number of inputs | 2 |
---|---|
Switching level high [V] | < 4.8; (at 24V safely off : Voltage <= Ub*0,2) |
Switching level low [V] | > 19.2; (at 24V safely on : Voltage >= Ub*0,8) |
Inputs |
|
---|
Interfaces
Communication interface | IO-Link | ||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Transmission type | COM2 (38,4 kBaud) | ||||||||||||
IO-Link revision | 1.1.3 | ||||||||||||
Profiles |
|
||||||||||||
Min. process cycle time [ms] | 5 |
Operating conditions
Ambient temperature [°C] | -30...65 |
---|---|
Protection | IP 65; IP 67; IP 69K; (on the front) |
Tests / approvals
EMC |
|
||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Vibration resistance |
|
||||||||||||||
Shock resistance |
|
||||||||||||||
Continuous shock resistance |
|
||||||||||||||
MTTF [years] | 309 | ||||||||||||||
UL approval |
|
Mechanical data
Weight [g] | 48.1 |
---|---|
Housing | threaded type |
Dimensions [mm] | M22 x 1 / L = 39.7 |
Thread designation | M22 x 1 |
Materials | housing: PA; lock nut: PBT |
Displays / operating elements
Display |
|
---|
Accessories
Items supplied |
|
||
---|---|---|---|
Accessory required |
|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Connection | Connector: 1 x M12; coding: A |
---|