• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Sensors
  3. Capacitive sensors
  4. All capacitive sensors
  5. KTV102

M22 light

KTV102

KTE-VOKM--RKG/2m/IO

M22 light

KTV102

KTE-VOKM--RKG/2m/IO

  • Visualisation lights in KTE design
  • Flashing, lighting, pulsating. One lamp for everything!
  • Suitable for stainless steel and plastic symbol discs
  • RGB feedback with or without IO-Link
  • M22 lights work with and without IO-Link communication
List Price without Tax
  • ce
  • ukca
  • cul
Product characteristics
Communication interface IO-Link
Housing threaded type
Dimensions [mm] M22 x 1 / L = 38.8
Electrical data
Operating voltage [V] 8...32 DC
Protection class III
Reverse polarity protection yes
Current consumption
< 7,2 mA; (LED off: Ub = 24V)
< 125 mA; (LED white, max. brightness: Ub = 8V)
< 79 mA; (LED white, max. brightness: Ub = 12V)
< 43 mA; (LED white, max. brightness: Ub = 24V)
< 35 mA; (LED white, max. brightness : Ub = 32V)
Inputs
Total number of inputs 2
Switching level high [V] < 4.8; (at 24V safely off : Voltage <= Ub*0,2)
Switching level low [V] > 19.2; (at 24V safely on : Voltage >= Ub*0,8)
Inputs
according to the standard IEC 61131-2 (Typ 3)
Interfaces
Communication interface IO-Link
Transmission type COM2 (38,4 kBaud)
IO-Link revision 1.1.3
Profiles
Function class Designation
0x0002 Fixed Switching Sensor
0x4000 Identification and Diagnosis
0x8101 Locator
0x8102 ProductURI
0x800C Sensor Control
Min. process cycle time [ms] 5
Operating conditions
Ambient temperature [°C] -30...65
Protection IP 65; IP 67; IP 69K; (on the front)
Tests / approvals
EMC
EN 61000-4-2 ESD 4 kV CD / 8 kV AD
EN 61000-4-3 HF radiated 10 V/m / 3 V/m
EN 61000-4-4 Burst 2 kV
EN 61000-4-6 HF conducted 10 V
IEC 61000-6-3, EN 55011 (Class B)
IEC 61000-4-5 Surge 1 kV (L+ to L- , 42 Ω, 0,5 µF) / 0,5 kV (all cables to L- , 42 Ω, 0,5 µF)
Vibration resistance
EN 60068-2-6 Fc 20 g (10...3000 Hz) / 50 sweep cycles, 1 octave per minute, in 3 axes
Shock resistance
EN 60068-2-27 Ea 50 g 11 ms half-sine; 20 shocks each in every direction of the 3 coordinate axes
Continuous shock resistance
EN 60068-2-29 Eb 40 g 6 ms half-sine; 8000 shocks each in every direction of the 3 coordinate axes
MTTF [years] 309
UL approval
Ta -30...60 °C
Enclosure type Type 1
power supply Limited Voltage/Current
File number UL E174191
Mechanical data
Weight [g] 109
Housing threaded type
Dimensions [mm] M22 x 1 / L = 38.8
Thread designation M22 x 1
Materials housing: PA; lock nut: PBT
Displays / operating elements
Display
operation LED, RGB configurable
Accessories
Items supplied
lock nuts: 1
Accessory required
symbol disc
O-ring
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection Cable: 2 m, PUR, Ø 4.9 mm; 5 x 0.34 mm²