Continuous level sensor (guided wave radar)
LR7000
LR0000B-BR34AQPKG/US
Continuous level sensor (guided wave radar)
LR7000
LR0000B-BR34AQPKG/US
- For the reliable level control in tanks and containers
- Suitable for water, oils and coolants
- Clearly visible 4-digit LED display
- Modular system consisting of evaluation unit and probe
- Adaptation to different container heights through shortening of the probe
- Convenient operation via buttons or parameter setting via IO-Link
List Price without Tax
Please see the technical note under "Downloads" For high process temperatures: The temperature at the process connection is decisive. The actual medium temperature may be higher.
Product characteristics
Number of inputs and outputs | Number of digital outputs: 2 |
---|---|
Probe length L [mm] | 100...1600 |
Process connection | threaded connection G 3/4 external thread |
Application
Special feature | Gold-plated contacts |
---|---|
Application | for industrial applications |
Media | Liquids |
Dielectric constant of the medium | ≥ 1,8; (for media with a dielectric constant of 1.8...5 (e.g. oils), a coaxial pipe is needed for operation) |
Recommended media | water; hydrous media; oils; oil-based media |
Cannot be used for | See the operating instructions, chapter "Function and features". |
Process temperature [°C] | -25...80; (90 < 1 h ; see note under remarks) |
Pressure rating [bar] | 16 |
Vacuum resistance [mbar] | -1000 |
MAWP (for applications according to CRN) [bar] | 16 |
Electrical data
Operating voltage [V] | 18...30 DC |
---|---|
Current consumption [mA] | < 30 |
Protection class | III |
Reverse polarity protection | yes |
Power-on delay time [s] | < 3 |
Measuring principle | guided wave radar |
Inputs / outputs
Number of inputs and outputs | Number of digital outputs: 2 |
---|
Outputs
Total number of outputs | 2 |
---|---|
Output signal | switching signal; IO-Link |
Electrical design | PNP |
Number of digital outputs | 2 |
Output function | normally open / normally closed; (parameterisable) |
Max. voltage drop switching output DC [V] | 2.5 |
Permanent current rating of switching output DC [mA] | 200 |
Short-circuit protection | yes |
Type of short-circuit protection | thermal, pulsed |
Overload protection | yes |
Measuring/setting range
Probe length L [mm] | 100...1600 |
---|---|
Active range A [mm] | L-40; (when set to oil and oil based media: L-60) |
Inactive range I1 / I2 [mm] | 30 / 10; (when set to oil and oil based media: 30 / 30) |
Sampling rate [Hz] | 4 |
Set point SP [mm] | 15...L-30 | |
---|---|---|
Note on setpoint SP |
|
|
Reset point rP [mm] | 10... L-35 | |
Note on reset point rP |
|
|
In steps of [mm] | 5 | |
Hysteresis [mm] | > 5 |
Accuracy / deviations
Repeatability [mm] | ± 5 |
---|---|
Measuring error [mm] | ± 7 |
Offset error [mm] | 5 |
Resolution [mm] | 1 |
Temperature drift per 10 K | ± 0.2 % |
Interfaces
Communication interface | IO-Link | ||||
---|---|---|---|---|---|
Transmission type | COM2 (38,4 kBaud) | ||||
IO-Link revision | 1.1 | ||||
SDCI standard | IEC 61131-9 CDV | ||||
Profiles | no profile | ||||
SIO mode | yes | ||||
Required master port type | A | ||||
Process data analogue | 1 | ||||
Process data binary | 2 | ||||
Min. process cycle time [ms] | 2.3 | ||||
Supported DeviceIDs |
|
Operating conditions
Ambient temperature [°C] | -25...60 |
---|---|
Storage temperature [°C] | -40...85 |
Protection | IP 67 |
Tests / approvals
EMC |
|
||||||
---|---|---|---|---|---|---|---|
Shock resistance |
|
||||||
Vibration resistance |
|
||||||
MTTF [years] | 233 | ||||||
UL approval |
|
Mechanical data
Weight [g] | 381.7 |
---|---|
Dimensions [mm] | Ø 50 / L = 99 |
Materials | stainless steel (304/1.4301); stainless steel (316L/1.4404); FKM; PBT; PC; PEI; TPE-V |
Materials (wetted parts) | stainless steel (303/1.4305); probe connection: stainless steel (316L/1.4435); PTFE; FKM; Sealing: NBR reinforced fibre |
Process connection | threaded connection G 3/4 external thread |
Displays / operating elements
Display |
|
---|
Remarks
Notes | Please see the technical note under "Downloads"; For high process temperatures: The temperature at the process connection is decisive. The actual medium temperature may be higher. |
---|---|
Pack quantity | 1 pcs. |
Electrical connection
Connection | Connector: 1 x M12; coding: A; Contacts: gold-plated |
---|
Diagrams and graphs
Measurement deviation D at the limits of the active rod range
|
|
---|