- Products
- Safety technology
- RFID-coded and magnetically coded safety sensors
- Magnetically coded sensors
- MN202S
Magnetically coded sensor
MN202S
MN14005-AKOG/AS
Magnetically coded sensor
MN202S
MN14005-AKOG/AS
- Actuation possible from different directions
- Conceal behind stainless steel for enhanced tamper prevention
- Meets the new interface description CB24I from ZVEI
- Highest security level according to ISO 13849-1 up to PL e in connection with an evaluation unit type G150xS / AC4x2S
List Price without Tax
Product characteristics
Output function | 2 x normally open; (potential-free) |
---|---|
Sensing range [mm] | 5; (with defined actuator) |
Housing | rectangular |
Dimensions [mm] | 36 x 13 x 26 |
Application
Design | coded target |
---|---|
Type of operation | permanent operation |
Electrical data
Operating voltage [V] | 24 DC |
---|---|
Rated insulation voltage [V] | 60 |
Protection class | III |
Reverse polarity protection | no |
Internal resistance (Ri) [Ω] | 10; (1 W) |
Outputs
Output function | 2 x normally open; (potential-free) |
---|---|
Permanent current rating of switching output DC [mA] | 50 |
Switching frequency DC [Hz] | 150 |
Output data | Interface type A |
Short-circuit proof | no |
Max. capacitive load CL_max [nF] | 20 |
Detection zone
Sensing range [mm] | 5; (with defined actuator) |
---|---|
Safe switching-off distance s(ar) [mm] | 15 |
Response times
Response time to safety request [ms] | 10 |
---|---|
Max. fall time [ms] | 0.1 |
Max. make time incl. bounce [ms] | 0.6 |
Operating conditions
Applications | class C to EN 60654-1 weatherproof application | |
---|---|---|
Ambient temperature [°C] | -25...80 | |
Note on ambient temperature |
|
|
Ambient temperature [°C] | 10...40 | |
Note on ambient temperature |
|
|
Max. relative air humidity [%] | briefly: 5...95 %; permanent: 5...70 % | |
Air pressure [kPa] | 80...106 | |
Max. height above sea level [m] | 2000 | |
Salt spray | no | |
Protection | IP 67; IP 69K |
Tests / approvals
EMC |
|
||
---|---|---|---|
Shock resistance |
|
||
Vibration resistance |
|
Safety classification
Mission time TM [h] | ≤ 175200 | |
---|---|---|
Mission time TM (additional indication) |
|
|
B10D | 20.000.000; (without load; at max. load DC 12, 24 V, 50 mA: 400.000) |
Mechanical data
Weight [g] | 114.5 |
---|---|
Housing | rectangular |
Mounting | non-flush mountable |
Dimensions [mm] | 36 x 13 x 26 |
Materials | PA |
Tightening torque [Nm] | 0.8...2 |
Accessories
Items supplied |
|
---|
Remarks
Remarks |
|
|
---|---|---|
Pack quantity | 1 pcs. |
Electrical connection - plug
Connection | Connector: 1 x M8; coding: A |
---|