• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Safety technology
  3. RFID-coded and magnetically coded safety sensors
  4. RFID sensors
  5. MN705S

RFID-coded safety sensor

MN705S

MN38010-BPKG/CB/-H

RFID-coded safety sensor

MN705S

MN38010-BPKG/CB/-H

List Price without Tax
  • ce
  • ukca
Product characteristics
Electrical design PNP
Output function 2 x OSSD, 1 x PNP
Sensing range [mm] 12; (with defined actuator)
Housing rectangular
Dimensions [mm] 72 x 18 x 25
Application
Design codable target
Type of operation permanent operation
Radio approval for USA; Canada; Australia; EU/RED; China; Singapore
Note on radio approval
The list of countries applying the European Radio Equipment Directive 2014/53/EU (RED) can be found under “Downloads”.
Electrical data
Operating voltage [V] 20.4...26.4 DC
Rated insulation voltage [V] 32
Operating current [mA] 40...700
No-load current [mA] 30
Current consumption [mA] < 50
Protection class III
Reverse polarity protection yes
Max. power-on delay time [ms] 1500
RFID
Operating frequency [MHz] 0,125
Transmission power ERP [mW] 0.0002245
Outputs
Electrical design PNP
Output function 2 x OSSD, 1 x PNP
Max. leakage current [mA] 0.5
Permanent current rating of switching output DC [mA] 50
Switching frequency DC [Hz] 1
Output data interface type C class 2
Short-circuit protection yes
Overload protection yes
Max. capacitive load CL_max [nF] 200
Detection zone
Sensing range [mm] 12; (with defined actuator)
Safe switching-off distance s(ar) [mm] 16
Accuracy / deviations
Hysteresis [%] 20
Repeatability analogue output [%] ≤ 10; (% Sn)
Response times
Response time to safety request [ms] 160
Response time when approaching the enable zone [ms] 600
Operating conditions
Applications class C to EN 60654-1 weatherproof application
Ambient temperature [°C] -25...70
Note on ambient temperature
operational life ≤ 87600 h
Ambient temperature [°C] 10...40
Note on ambient temperature
operational life ≤ 175200 h
Max. relative air humidity [%] briefly: 5...95 %; permanent: 5...70 %
Air pressure [kPa] 80...106
Max. height above sea level [m] 2000
Ionising radiation not permissible
Salt spray no
Protection IP 65; IP 67; (protected cable laying)
Tests / approvals
EMC
IEC 60947-5-3
Shock resistance
EN 60068-2-27 30 g (11 ms)
Vibration resistance
IEC 60068-2-6 10 g (10...55 Hz)
Safety classification
Complies with the requirements
ISO 13849-1: 2015 category 4, PL e
IEC 62061 SIL 3
Mission time TM [h] ≤ 175200
Mission time TM (additional indication)
20 years
PFH [1/h] 1,5E-09
Mechanical data
Weight [g] 331.5
Housing rectangular
Mounting non-flush mountable
Dimensions [mm] 72 x 18 x 25
Materials PA
Tightening torque [Nm] 0.8...2
Displays / operating elements
Display
function 1 x LED, (ACT)
input 1 x LED, (IN)
Output 1 x LED, (OUT)
operation 1 x LED, (PWR)
Accessories
Items supplied
codable target
washers: 4
cover caps: 8
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection Cable: 2 m, PVC; 8 x 0.34 mm²