• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Display / Operate / Illuminate
  3. Illumination
  4. Illumination units
  5. O2D919

External illumination

O2D919

RINGLIGHT 106x66 W/0,3M/US

External illumination

O2D919

RINGLIGHT 106x66 W/0,3M/US

  • Homogeneous and virtually shadow-free illumination of the object
  • Permanent light or pulse operation
  • Pulse operation with higher light intensity to reduce the exposure time
  • With visible white light
  • Compact and robust housing
List Price without Tax
  • ce
  • ukca
Product characteristics
Type of light white light
Application
Illuminated field [mm] Ø 106 / Ø 66; (external / internal)
Design ring
Type of operation high light intensity (pulsed, permanent operation with cooling only); normal light intensity (permanent operation possible)
Electrical data
Operating voltage [V] 24 DC
Current consumption [mA] operating mode "permanent operation": 800; operating mode "high light intensity": 1200
Type of light white light
Colour temperature [K] 5600
Inputs
Trigger 24 V PNP
Detection zone
Angle of aperture cylindrical [°] 120
Operating conditions
Ambient temperature [°C] -10...55
Storage temperature [°C] -25...75
Protection IP 65
Overheat protection yes; (deactivation at 65...75 °C)
Tests / approvals
Photobiological safety exempt group; (DIN EN 62471:2008)
Mechanical data
Weight [g] 488
Dimensions [mm] Ø 122 / L = 20.5
Materials aluminium black anodised
Lens material
glass
Displays / operating elements
Display
combined LED, three-colour
illumination status yellow
operation green
excess temperature red
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection Cable: 0.3 m, PUR, black; 4 x 0.34 mm²
Connection Connector: 1 x M12; coding: A