External illumination
O2D924
BAR LIGHT 10x150 RT/0,3M/US
External illumination
O2D924
BAR LIGHT 10x150 RT/0,3M/US
List Price without Tax
Product characteristics
Type of light | red light |
---|
Application
Illuminated field [mm] | 10 x 150 |
---|---|
Design | bars |
Type of operation | high light intensity (pulsed, permanent operation with cooling only); normal light intensity (permanent operation possible) |
Electrical data
Operating voltage [V] | 24 DC |
---|---|
Current consumption [mA] | operating mode "permanent operation": 460; operating mode "high light intensity": 700 |
Type of light | red light |
Wave length [nm] | 617 |
Inputs
Trigger | 24 V PNP |
---|
Operating conditions
Ambient temperature [°C] | -10...55 |
---|---|
Storage temperature [°C] | -25...75 |
Protection | IP 65 |
Overheat protection | yes; (deactivation at 65...75 °C) |
Tests / approvals
Photobiological safety | exempt group; (DIN EN 62471:2008) |
---|
Mechanical data
Weight [g] | 216.5 | |
---|---|---|
Dimensions [mm] | 200 x 13 x 18 | |
Materials | aluminium black anodised | |
Lens material |
|
Displays / operating elements
Display |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Connection | Cable: 0.3 m, PUR, black; 4 x 0.34 mm² |
---|---|
Connection | Connector: 1 x M12; coding: A |