External illumination
O2D931
Dome Light 80 CY RD/ US
External illumination
O2D931
Dome Light 80 CY RD/ US
- Homogeneous light in four different colours
- Two colour combinations selectable: white/infrared or cyan/red
- Four lighting segments can be controlled separately
- Permanent light or pulse operation with 4 times more light
- No external control unit necessary
List Price without Tax
Product characteristics
Type of light | red light; cyan light |
---|
Application
Illuminated field [mm] | 80 x 80 |
---|---|
Design | Dome |
Type of operation | normal light intensity (permanent operation possible); High light intensity (pulsed) |
Electrical data
Operating voltage [V] | 24 DC |
---|---|
Current consumption [mA] | operating mode "permanent operation": 375; operating mode "high light intensity": 2130 |
Protection class | III; (PELV) |
Type of light | red light; cyan light |
Inputs / outputs
Number of inputs and outputs | Number of digital inputs: 1 |
---|
Inputs
Trigger | 24 V PNP/NPN; external |
---|---|
Number of digital inputs | 1 |
Operating conditions
Ambient temperature [°C] | -10...40 |
---|---|
Storage temperature [°C] | -20...60 |
Protection | IP 65 |
Tests / approvals
Photobiological safety | risk group 1; (DIN EN 62471) |
---|
Mechanical data
Weight [g] | 512.05 |
---|---|
Dimensions [mm] | 193 x 136 x 75 |
Materials | housing: aluminium black anodised; Cover: ABS |
Tightening torque [Nm] | 0.5...1.5 |
Displays / operating elements
Display |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection - parameter setting
Connector: M12; coding: A |
Electrical connection - power supply
Connector: M12; coding: A |