• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Display / Operate / Illuminate
  3. Illumination
  4. Illumination units
  5. O2D933

External illumination

O2D933

Dome Light 130 CY RD/ US

External illumination

O2D933

Dome Light 130 CY RD/ US

  • Homogeneous light in four different colours
  • Two colour combinations selectable: white/infrared or cyan/red
  • Four lighting segments can be controlled separately
  • Permanent light or pulse operation with 4 times more light
  • No external control unit necessary
List Price without Tax
  • ce
  • ukca
Product characteristics
Type of light red light; cyan light
Application
Illuminated field [mm] 130 x 130
Design Dome
Type of operation normal light intensity (permanent operation possible); High light intensity (pulsed)
Electrical data
Operating voltage [V] 24 DC
Current consumption [mA] operating mode "permanent operation": 460; operating mode "high light intensity": 3420
Protection class III; (PELV)
Type of light red light; cyan light
Inputs / outputs
Number of inputs and outputs Number of digital inputs: 1
Inputs
Trigger 24 V PNP/NPN; external
Number of digital inputs 1
Operating conditions
Ambient temperature [°C] -10...40
Storage temperature [°C] -20...60
Protection IP 65
Tests / approvals
Photobiological safety risk group 1; (DIN EN 62471)
Mechanical data
Weight [g] 817.35
Dimensions [mm] 256.8 x 197 x 106.8
Materials housing: aluminium black anodised; Cover: ABS
Tightening torque [Nm] 0.5...1.5
Displays / operating elements
Display
operation 1 x LED, green
operating mode "high light intensity" 1 x LED, red
LED segment 1 x LED, white
Remarks
Pack quantity 1 pcs.
Electrical connection - parameter setting
Connector: M12; coding: A
Electrical connection - power supply
Connector: M12; coding: A