• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Image processing / Identification
  3. Optical identification
  4. Multicode reader including text recognition and fieldbus interface
  5. O2I515

1D/2D code readers

O2I515

O2IIRDKG/E1/E4/EF/VF/TB/T

1D/2D code readers

O2I515

O2IIRDKG/E1/E4/EF/VF/TB/T

  • Multicode reader with telephoto lens
  • Internal infrared illumination
  • Process interface TCP/IP and Profinet
  • Several codes and text lines simultaneously
  • Integrated memory stick
List Price without Tax
  • ce
  • ukca
  • profinet
Product characteristics
Type of light infrared light
Image resolution [px] 1280 x 960
Max. reading rate [Hz] 40
Electrical data
Operating voltage [V] 18...30 DC
Current consumption [mA] < 300; (24V DC typical)
Max. current consumption [mA] 650; (18V DC, with switched outputs, memory stick active)
Protection class III
Reverse polarity protection yes
Type of light infrared light
Wave length [nm] 850
Image sensor CMOS image sensor black/white
Inputs / outputs
Number of inputs and outputs Number of digital inputs: 1; Number of digital outputs: 2
Inputs
Trigger external; 24 V PNP/NPN (IEC 61131-2 Typ 3); TCP/IP; PROFINET; internal
Number of digital inputs 1
Outputs
Total number of outputs 2
Electrical design PNP/NPN; (parameterisable)
Number of digital outputs 2; (configurable)
Output function configurable
Max. voltage drop switching output DC [V] 1
Max. current load per output [mA] 100
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Detection zone
Field of view size [mm]
Operating distance field of view
200 38 x 29
300 58 x 43
500 96 x 72
1000 192 x 144
Operating distance [mm] > 200
Image resolution [px] 1280 x 960
Lens type Telephoto lens
Readable codes Interleaved 2-of-5; Industrial 2-of-5; Code 39; Code 93; Code 128; Pharmacode; Codabar; EAN8; EAN8 Add-On 2; EAN8 Add-On 5; EAN13; EAN13 Add-On 2; EAN13 Add-On 5; UPC-A; UPC-A Add-On 2; UPC-A Add-On 5; UPC-E; UPC-E Add-On 2; UPC-E Add-On 5; GS1 DataBar Omnidirectional; GS1 DataBar Truncated; GS1 DataBar Stacked; GS1 DataBar Stacked Omnidirectional; GS1 DataBar Limited; GS1 DataBar Expanded; GS1 DataBar Expanded Stacked; GS1 - 128; MSI Barcode; ECC200; PDF-417; QR; Micro-QR; Aztec Code; GS1 ECC200; GS1 QR Code; GS1 Aztec Code
Code quality based on
ISO / IEC 15415
ISO / IEC 15416
AIM DPM
ISO/IEC TR 29158
SEMI T10
Legible fonts Industrial; Document; OCR-A; OCR-B; Pharma; Semi; Universal; Dot Print
Text recognition yes
Omnidirectional reading yes
Max. inclination to the image plane [°] 45
Max. reading rate [Hz] 40
Software / programming
Parameter setting options teach button; via PC with ifm Vision Assistant
Interfaces
Communication interface Ethernet
Ethernet
Number of Ethernet interfaces 1
Transmission standard 10Base-T; 100Base-TX
Transmission rate 10 MBit/s; 100 MBit/s
Protocol TCP/IP; PROFINET
Factory settings
IP address: 192.168.0.69
subnet mask: 255.255.255.0 (Class C)
gateway IP address: 192.168.0.201
MAC address: see type label
Usage type parameter setting; data transmission
Operating conditions
Ambient temperature [°C] -10...50
Storage temperature [°C] -40...70
Max. relative air humidity [%] 90; (non condensing)
Max. height above sea level [m] 4000
Protection IP 65
Pollution degree 3
Tests / approvals
EMC
EN IEC 61000-6-4 radiation of interference industrial environments
EN IEC 61000-6-2 immunity industrial environments
Shock resistance
EN 60068-2-27 50 g 11 ms / not repetitive
EN 60068-2-27 40 g 6 ms / repetitive
Vibration resistance
EN 60068-2-6 2 g (10 ... 150 Hz)
Laser protection class 1
Notes on laser protection
Caution: laser light
laser class: 1
EN / IEC60825-1:2007
EN / IEC60825-1:2014
Complies with 21 CFR 1040.10 except for compliance with IEC 60825-1 Ed. 3, as described in Laser Notice No. 56 dated 8 May 2019.
Photobiological safety exempt group; (EN 62471)
Electrical protection
EN IEC 61010-2-201 electrical supply only via PELV circuits
Mechanical data
Weight [g] 602.4
Type of mounting screw mounting; (bore hole M4 x 7 mm)
Dimensions [mm] 45 x 45 x 96
Materials housing: diecast zinc powder-coated; front pane: Gorillaglas; LED window: PC; pushbutton: POM
Sealing material FKM
Tightening torque [Nm] 2.1
Displays / operating elements
Display
function 2 x LED, green
function 2 x LED, yellow
Teach-Funktion 1 x LED, green
Teach-Funktion 1 x LED, yellow
Operating elements
1 x Teach-Taste
Accessories
Accessories (optional)
Operating software
Mounting accessories
Adapter cable
protective panes and filter panes
Remarks
Pack quantity 1 pcs.