- Products
- Image processing / Identification
- Vision sensors
- 2D vision sensors for object recognition and inspection
- O2U540
Object recognition sensor
O2U540
O2UCRDKG/E1/E2/E4/IO/EF/GM/S/5A
Object recognition sensor
O2U540
O2UCRDKG/E1/E2/E4/IO/EF/GM/S/5A
- Universal 2D vision sensor for quality control and identification (contour detection, BLOB analysis, 1D/2D code reading, OCR)
- integrated RGBW LEDs for optimum illumination of components, codes or characters
- Process interfaces integrated: TCP/IP, Ethernet/IP, ProfiNet, IO-Link
- Reliable functioning in changing light conditions
- Integrated memory stick
- IO-Link process interface
List Price without Tax
Product characteristics
Type of light | RGBW |
---|---|
Image resolution [px] | 1280 x 960 |
Max. reading rate [Hz] | 40 |
Application
Special feature | polarisation filter |
---|
Electrical data
Operating voltage [V] | 18...30 DC |
---|---|
Current consumption [mA] | < 400; (18V DC typical) |
Max. current consumption [mA] | < 800 (18V DC, with switched outputs, memory stick active ) |
Protection class | III |
Reverse polarity protection | yes |
Type of light | RGBW |
Wave length [nm] | 625; 525; 453 |
Image sensor | CMOS image sensor black/white |
Inputs / outputs
Number of inputs and outputs | Number of digital inputs: 1; Number of digital outputs: 2 |
---|
Inputs
Trigger | external; 24 V PNP/NPN (IEC 61131-2 Typ 3); TCP/IP; PROFINET; EtherNet/IP; IO-Link; internal |
---|---|
Number of digital inputs | 1 |
Outputs
Electrical design | PNP/NPN; (parameterisable) |
---|---|
Number of digital outputs | 2; (configurable) |
Output function | configurable |
Max. voltage drop switching output DC [V] | 2 |
Max. current load per output [mA] | 100 |
Short-circuit protection | yes |
Type of short-circuit protection | pulsed |
Overload protection | yes |
Detection zone
Field of view size [mm] |
|
||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Operating distance [mm] | > 85 | ||||||||||||||||||
Image resolution [px] | 1280 x 960 | ||||||||||||||||||
Lens type | standard | ||||||||||||||||||
Readable codes | Interleaved 2-of-5; Industrial 2-of-5; Code 39; Code 93; Code 128; Pharmacode; Codabar; EAN8; EAN8 Add-On 2; EAN8 Add-On 5; EAN13; EAN13 Add-On 2; EAN13 Add-On 5; UPC-A; UPC-A Add-On 2; UPC-A Add-On 5; UPC-E; UPC-E Add-On 2; UPC-E Add-On 5; GS1 DataBar Omnidirectional; GS1 DataBar Truncated; GS1 DataBar Stacked; GS1 DataBar Stacked Omnidirectional; GS1 DataBar Limited; GS1 DataBar Expanded; GS1 DataBar Expanded Stacked; GS1 - 128; MSI Barcode; ECC200; PDF-417; QR; Micro-QR; Aztec Code; GS1 ECC200; GS1 QR Code; GS1 Aztec Code | ||||||||||||||||||
Code quality based on |
|
||||||||||||||||||
Legible fonts | Industrial; Document; OCR-A; OCR-B; Pharma; Semi; Universal; Dot Print | ||||||||||||||||||
Text recognition | yes | ||||||||||||||||||
Polarisation filter available | yes | ||||||||||||||||||
Omnidirectional reading | yes | ||||||||||||||||||
Max. inclination to the image plane [°] | 45 | ||||||||||||||||||
Max. reading rate [Hz] | 40 |
Software / programming
Parameter setting options | Multi-function button; via PC with ifm Vision Assistant |
---|
Interfaces
Communication interface | Ethernet; IO-Link |
---|
Number of Ethernet interfaces | 1 | ||||
---|---|---|---|---|---|
Transmission standard | 10Base-T; 100Base-TX | ||||
Transmission rate | 10 MBit/s; 100 MBit/s | ||||
Protocol | TCP/IP; PROFINET; EtherNet/IP | ||||
Factory settings |
|
||||
Usage type | parameter setting; data transmission |
Transmission type | COM3 (230,4 kBaud) | ||||
---|---|---|---|---|---|
IO-Link revision | 1.1 | ||||
Required master port type | A | ||||
Supported DeviceIDs |
|
Operating conditions
Ambient temperature [°C] | -10...50 |
---|---|
Storage temperature [°C] | -40...70 |
Max. relative air humidity [%] | 90; (non condensing) |
Max. height above sea level [m] | 4000 |
Protection | IP 65 |
Pollution degree | 3 |
Tests / approvals
EMC |
|
||||
---|---|---|---|---|---|
Shock resistance |
|
||||
Vibration resistance |
|
||||
Photobiological safety | risk group 1; (EN 62471) | ||||
Electrical protection |
|
Mechanical data
Weight [g] | 627.6 |
---|---|
Type of mounting | screw mounting; (bore hole M4 x 7mm) |
Dimensions [mm] | 45 x 45 x 86 |
Materials | housing: diecast zinc powder-coated; front pane: Gorillaglas; LED window: PC; pushbutton: POM |
Sealing material | FKM |
Tightening torque [Nm] | 2.1 |
Displays / operating elements
Display |
|
||||||
---|---|---|---|---|---|---|---|
Operating elements |
|
Accessories
Accessories (optional) |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection - Ethernet
Connector: 1 x M12; coding: D; Moulded body: stainless steel; Sealing: FKM |
Electrical connection - supply
Connector: 1 x M12; coding: A; Moulded body: stainless steel |