IR illumination unit
O3M960
O3MIOOKG/GM/95
IR illumination unit
O3M960
O3MIOOKG/GM/95
- For sensors for 3D detection of scenes and objects
- Suited for use in mobile machines
- Compact and robust housing
- High protection rating for the requirements of harsh industrial environments
- Wide operating temperature range
List Price without Tax
Product characteristics
Type of light | infrared light |
---|---|
Angle of aperture [°] | 95 x 32 |
Image repetition frequency 3D [Hz] | 25 / 33 / 50 |
Electrical data
Operating voltage [V] | 9...32 DC |
---|---|
Current consumption [mA] | < 5000 |
Power consumption [W] | 45 |
Protection class | III |
Type of light | infrared light |
Wave length [nm] | 850 |
Detection zone
Angle of aperture [°] | 95 x 32 |
---|---|
Image repetition frequency 3D [Hz] | 25 / 33 / 50 |
Software / programming
Parameter setting options | Via PC and O3M16x / O3M26x with ifm Vision Assistant |
---|
Interfaces
Communication interface | MCI |
---|
Operating conditions
Ambient temperature [°C] | -40...85 | |
---|---|---|
Note on ambient temperature |
|
|
Storage temperature [°C] | -40...105 | |
Protection | IP 67; IP 69K; (with mounted connectors or protective caps) |
Tests / approvals
EMC |
|
||||
---|---|---|---|---|---|
Shock resistance |
|
||||
Vibration resistance |
|
||||
Photobiological safety | risk group 1; (DIN EN 62471) | ||||
Electrical protection |
|
||||
MTTF [years] | 78 |
Mechanical data
Weight [g] | 1422.8 |
---|---|
Dimensions [mm] | 143 x 85 x 83.5 |
Materials | housing: diecast aluminium; disc: polycarbonate |
Remarks
Remarks |
|
||
---|---|---|---|
Pack quantity | 1 pcs. |
Electrical connection
Connector: 1 x M12; coding: A |