Retro-reflective sensor
O6P401
O6P-FNKG/AS/4P
Retro-reflective sensor
O6P401
O6P-FNKG/AS/4P
- Robust stainless steel housing for use in metalworking and in the automotive industry
- Resistant to oils and coolants
- High protection rating for the requirements of harsh industrial environments
- Very long range independent of the object colour
- Intuitive setting of sensitivity and output function
List Price without Tax
Product characteristics
Type of light | red light |
---|---|
Housing | rectangular |
Application
Special feature | polarisation filter |
---|---|
Function principle | Retro-reflective sensor |
Application | suited for use in the machine tool industry |
Electrical data
Operating voltage [V] | 10...30 DC |
---|---|
Current consumption [mA] | 12; ((24 V)) |
Protection class | III |
Reverse polarity protection | yes |
Type of light | red light |
Wave length [nm] | 633 |
Outputs
Electrical design | NPN |
---|---|
Output function | light-on/dark-on mode; (selectable) |
Max. voltage drop switching output DC [V] | 2.5 |
Permanent current rating of switching output DC [mA] | 100 |
Switching frequency DC [Hz] | 1000 |
Short-circuit protection | yes |
Type of short-circuit protection | pulsed |
Detection zone
Range referred to prismatic reflector [m] | 0.05...5; (Prismatic reflector Ø 80 E20005) |
---|---|
Range adjustable | yes |
Max. light spot diameter [mm] | 150 |
Light spot dimensions refer to | at maximum range |
Polarisation filter available | yes |
Operating conditions
Ambient temperature [°C] | -25...60 |
---|---|
Protection | IP 65; IP 67; IP 68 |
Tests / approvals
EMC |
|
||
---|---|---|---|
MTTF [years] | 909 | ||
UL approval |
|
Mechanical data
Weight [g] | 34.4 | |
---|---|---|
Housing | rectangular | |
Dimensions [mm] | 41.3 x 13 x 21 | |
Materials | housing: stainless steel (316L/1.4404); plastics: PPSU; Sealing: FKM | |
Lens material |
|
|
Lens alignment | side lens | |
Tightening torque [Nm] | 1; (screws) |
Displays / operating elements
Display |
|
---|
Remarks
Remarks |
|
|
---|---|---|
Pack quantity | 1 pcs. |
Electrical connection
Connection | Connector: 1 x M8; coding: A |
---|
Diagrams and graphs
excess gain graph
|
|
---|