• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Sensors
  3. Photoelectric sensors
  4. All photoelectric sensors
  5. O6S700

Through-beam sensor transmitter

O6S700

O6SLOOKG

Through-beam sensor transmitter

O6S700

O6SLOOKG

  • Very long range
  • Simple alignment due to visible laser light spot
  • Extensive range of fixing components
  • Robust housing for use in harsh industrial environments
List Price without Tax
  • ce
  • ukca
  • cul
  • iolink
Product characteristics
Type of light red light
Laser protection class 1
Housing rectangular
Application
Function principle Through-beam sensor
Electrical data
Operating voltage [V] 10...30 DC
Current consumption [mA] 10; (24 V)
Protection class III
Reverse polarity protection yes
Type of light red light
Wave length [nm] 650
Detection zone
Transmitter / receiver transmitter
Range [m] < 15
Diameter of the smallest detectable object [mm] 7; (15 m)
Max. light spot diameter [mm] 35
Light spot dimensions refer to at maximum range
Interfaces
Communication interface IO-Link
Transmission type COM2 (38,4 kBaud)
IO-Link revision 1.1
SDCI standard IEC 61131-9
Profiles Smart Sensor: Device Identification, Device Diagnosis
SIO mode yes
Required master port type A
Min. process cycle time [ms] 2.5
IO-Link process data (cyclical)
function bit length
process value 8
device status 4
IO-Link functions (acyclical) application specific tag; operating hours counter; switching cycles counter
Supported DeviceIDs
Type of operation DeviceID
default 523
Operating conditions
Ambient temperature [°C] -10...60
Protection IP 65; IP 67
Tests / approvals
EMC
EN 60947-5-2
Laser protection class 1
Notes on laser protection
Caution: laser light
laser class: 1
EN / IEC60825-1:2007
EN / IEC60825-1:2014
Complies with 21 CFR 1040 except for deviations pursuant to Laser Notice No. 50, dated June 2007.
MTTF [years] 854
UL approval
UL Approval no. E025
File number UL E174191
Mechanical data
Weight [g] 59.8
Housing rectangular
Dimensions [mm] 35.4 x 13 x 21
Materials housing: ABS; PPSU; Sealing: EPDM
Lens material
PMMA
Lens alignment side lens
Tightening torque [Nm] 0.5
Displays / operating elements
Display
operation 1 x LED, green
Remarks
Remarks
operating voltage "supply class 2" according to cULus
Pack quantity 1 pcs.
Electrical connection
Connection Cable: 2 m, PUR, black, Ø 3.7 mm; 3 x 0.25 mm²
Diagrams and graphs
x: Abstand [mm]
y: Funktionsreservefaktor