• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Sensors
  3. Pressure sensors / Vacuum sensors
  4. Flush mountable for industrial applications
  5. PL1512

Flush pressure transmitter

PL1512

PL-160-REA12-A-DKG/US/ /

Flush pressure transmitter

PL1512

PL-160-REA12-A-DKG/US/ /

  • Reliable detection of system pressure in industrial and mobile applications
  • High shock and vibration resistance
  • Excellent repeatability and low linearity error
  • Compact and robust stainless steel housing for use where space is restricted
  • Integrated temperature measurement via IO-Link
  • Precise analogue output and user-friendly communication via IO-Link
List Price without Tax
  • ce
  • ukca
  • iolink
  • cul
Product characteristics
Number of inputs and outputs Number of digital outputs: 1; Number of analogue outputs: 1
Measuring range
0...160 bar 0...2320 psi 0...16 MPa
Process connection threaded connection G 1/2 external thread
Application
Special feature Gold-plated contacts
Measuring element ceramic-capacitive pressure measuring cell
Temperature monitoring yes
Application flush mountable for industrial applications; for industrial applications
Media viscous media and liquids with suspended particles; Liquids; other media on request
Medium temperature [°C] -25...110; (flush mount zero-leak using metal-to-metal seal. for permissible temperatures of other sealing versions, see sealing materials under “Accessories”)
Min. bursting pressure
640 bar 9280 psi 64 MPa
Pressure rating
400 bar 5800 psi 40 MPa
Vacuum resistance [mbar] -1000
Type of pressure relative pressure
Electrical data
Operating voltage [V] 9.6...30 DC
Min. insulation resistance [MΩ] 100; (500 V DC)
Protection class III
Reverse polarity protection yes
Integrated watchdog yes
2-wire
Current consumption [mA] 3.5...21.5
Power-on delay time [s] < 1
3-wire
Current consumption [mA] < 30
Power-on delay time [s] < 0.5
Inputs / outputs
Number of inputs and outputs Number of digital outputs: 1; Number of analogue outputs: 1
Outputs
Total number of outputs 2
Output signal analogue signal; IO-Link (configurable)
Number of digital outputs 1; (IO-Link)
Number of analogue outputs 1
Analogue current output [mA] 4...20; (scalable; 1:5)
Max. load [Ω] (Ub - 9,6 V) / 21,5 mA; 670 Ω (Ub = 24 V)
Short-circuit proof yes
Overload protection yes
Measuring/setting range
Measuring range
0...160 bar 0...2320 psi 0...16 MPa
Analogue start point
0...128 bar 0...1856 psi 0...12.8 MPa
Analogue end point
32...160 bar 464...2321 psi 3.2...16 MPa
In steps of
0.02 bar 2 psi 0.002 MPa
Factory setting
ASP = 0.0 bar AEP = 160 bar
Temperature monitoring
Measuring range
-25...110 °C -13...230 °F
Accuracy / deviations
Repeatability [% of the span] < ± 0,1; (with temperature fluctuations < 10 K; Turn down 1:1)
Characteristics deviation [% of the span] < ± 0,5; (linearity incl. hysteresis and repeatability, limit value setting to DIN EN IEC 62828-1)
Linearity deviation [% of the span] < ± 0,15; (Turn down 1:1)
Hysteresis deviation [% of the span] < ± 0,15; (Turn down 1:1)
Long-term stability [% of the span] < ± 0,1; (Turn down 1:1; per year)
Temperature coefficient zero point [% of the span / 10 K] < ± 0,1 (-25...85 °C) < ± 0,3 (85...110 °C)
Temperature coefficient span [% of the span / 10 K] < ± 0,1 (-25...85 °C) < ± 0,3 (85...110 °C)
Temperature monitoring
Accuracy [K] ± 2.5 K + (0.045 x (ambient temperature - medium temperature))
Response times
Damping process value dAP [s] 0...99.9
Damping for the analogue output dAA [s] 0...99.9
2-wire
Step response time analogue output [ms] 12
3-wire
Step response time analogue output [ms] 3
Temperature monitoring
Dynamic response T05 / T09 [s] < 10 / < 25; (DIN EN 60751 water; > 0,9 m/s)
Interfaces
Communication interface IO-Link
Transmission type COM2 (38,4 kBaud)
IO-Link revision 1.1
SDCI standard IEC 61131-9
Profiles Smart Sensor ED2: Identification and Diagnosis (0x4000), Measurement Data Channel (0x800A)
SIO mode no
Required master port type A; (when pin 2 not connected: B)
Min. process cycle time [ms] 3.5
IO-Link resolution pressure [bar] 0.02
IO-Link resolution temperature [K] 0.2
IO-Link process data (cyclical)
function bit length
pressure 16
temperature 16
device status 4
IO-Link functions (acyclical) application specific tag; internal temperature
Supported DeviceIDs
Type of operation DeviceID
default 1435
Operating conditions
Ambient temperature [°C] -25...90
Storage temperature [°C] -40...100
Protection IP 67; IP 68; IP 69
Tests / approvals
EMC
DIN EN 61326-1
Shock resistance
DIN EN 60068-2-27 50 g (11 ms)
Vibration resistance
DIN EN 60068-2-6 20 g (10...2000 Hz)
MTTF [years] 427
UL approval
Enclosure type Type 1
UL Approval no. J053
File number UL E174189
Mechanical data
Weight [g] 114.15
Materials stainless steel (316L/1.4435); stainless steel (316L/1.4404); PA; PTFE; FKM
Materials (wetted parts) stainless steel (316L/1.4435); Al2O3 (ceramics); surface characteristics : Ra < 0,4 / Rz 4; PTFE; (FKM for sealing with seal DIN EN ISO 1179-2, see operating instructions)
Min. pressure cycles 100 million
Tightening torque [Nm] 25
Process connection threaded connection G 1/2 external thread
Displays / operating elements
Display
operating status 2 LED, green
Accessories
Items supplied
Gasket: G1/2, FKM DIN EN ISO1179-2 (-15...110°C), E30492
Accessories (optional)
Gasket: G1/2, FKM DIN EN ISO1179-2 (-15...110°C), E30492
Gasket: G1/2, EPDM DIN EN ISO1179-2 (-25...110°C), E30451
Gasket: G1/2, FFKM DIN EN ISO1179-2 (-5...110°C), E30513
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection Connector: 1 x M12; coding: A; Contacts: gold-plated