• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Sensors
  3. Pressure sensors / Vacuum sensors
  4. Transmitters small type PT / PU
  5. PL5400

Flush pressure transmitter

PL5400

PL-400-SEG14-A-ZVG/US/ /W

Flush pressure transmitter

PL5400

PL-400-SEG14-A-ZVG/US/ /W

  • Reliable detection of system pressure in industrial and mobile applications
  • High shock and vibration resistance
  • Excellent repeatability and low linearity error
  • Compact and robust stainless steel housing for use where space is restricted
List Price without Tax
  • ce
  • ukca
  • cul
Product characteristics
Number of inputs and outputs Number of analogue outputs: 1
Measuring range
0...400 bar 0...5800 psi 0...40 MPa
Process connection threaded connection G 1/4 external thread
Application
Measuring element thin film measuring cell with diaphragm seal technique
Application flush mountable for industrial applications; for industrial applications
Media viscous media and liquids with suspended particles; liquids and gases
Medium temperature [°C] -20...90
Min. bursting pressure
1700 bar 24655 psi 170 MPa
Pressure rating
800 bar 11580 psi 80 MPa
Note on pressure rating
static
Vacuum resistance [mbar] -1000
Type of pressure relative pressure
Electrical data
Operating voltage [V] 8.5...36 DC
Min. insulation resistance [MΩ] 100; (500 V DC)
Protection class III
Reverse polarity protection yes
Power-on delay time [s] 0.1
Inputs / outputs
Number of inputs and outputs Number of analogue outputs: 1
Outputs
Total number of outputs 1
Output signal analogue signal
Number of analogue outputs 1
Analogue current output [mA] 4...20
Max. load [Ω] (Ub – 8,5 V) / 21,5 mA; @8,5V= 0 Ω; @12V max. 160 Ω; @24V max. 720 Ω
Short-circuit proof yes
Overload protection yes
Measuring/setting range
Measuring range
0...400 bar 0...5800 psi 0...40 MPa
Accuracy / deviations
Repeatability [% of the span] < ± 0,05; (with temperature fluctuations < 10 K)
Characteristics deviation [% of the span] < ± 0,5; (incl. drift when overtightened, zero point and span error, non-linearity, hysteresis)
Linearity deviation [% of the span] < ± 0,1 (BFSL) / < ± 0,2 (LS)
Hysteresis deviation [% of the span] < ± 0,2
Long-term stability [% of the span] < ± 0,1; (per 6 months)
Temperature coefficient zero point [% of the span / 10 K] < 0,2 (-25...90 °C)
Temperature coefficient span [% of the span / 10 K] < 0,15 (-25...90 °C)
Response times
Step response time analogue output [ms] 2
Operating conditions
Ambient temperature [°C] -25...90
Storage temperature [°C] -25...100
Protection IP 67; IP 69K
Tests / approvals
EMC
DIN EN 61000-6-2
DIN EN 61000-6-3
Shock resistance
DIN EN 60068-2-27 50 g (11 ms)
Vibration resistance
DIN EN 60068-2-6 20 g (10...2000 Hz)
MTTF [years] 787
UL approval
UL Approval no. J047
File number UL E174189
Mechanical data
Weight [g] 64.6
Materials stainless steel (630/1.4542/17-4 PH); stainless steel (316L/1.4404); PEI
Materials (wetted parts) stainless steel (630/1.4542/17-4 PH); stainless steel (316L/1.4435); FKM
Min. pressure cycles 60 million; (at 1.2 times nominal pressure)
Tightening torque [Nm] 25...35; (recommended tightening torque; depends on lubrication, seal and pressure rating)
Process connection threaded connection G 1/4 external thread
Process connection sealing FKM
Fill fluid for pressure transmission NEOBEE (food grade, FDA compliant)
Accessories
Items supplied
O-ring : 8,5mm x 1,5mm, FKM, E30517
Gasket : G1/4 DIN EN ISO 1179-2, FKM, E30145
Accessories (optional)
O-ring : 5 x (8,5mm x 1,5 mm), FKM, E30517
O-ring : 1 x (8,5mm x 1,5 mm), FFFM, E30518
O-ring : 5 x (8,5mm x 1,5 mm), EPDM, E30519
Gasket : 10 x G/1/4 DIN EN ISO 1179-2, FKM, E30145
Gasket : 1 x G/1/4 DIN EN ISO 1179-2, FFKM, E30520
Gasket : 10 x G/1/4 DIN EN ISO 1179-2, EPDM, E30442
Remarks
Remarks
BFSL = Best Fit Straight Line
LS = limit value setting
Pack quantity 1 pcs.
Electrical connection
Connection Connector: 1 x M12; coding: A