- Products
- Sensors
- Pressure sensors / Vacuum sensors
- Flush transmitters for the process technology
- PM1505
Flush pressure sensor
PM1505
PM-004-REA12-A-ZVG/US
Flush pressure sensor
PM1505
PM-004-REA12-A-ZVG/US
- Robust stainless steel housing for use in the food and beverage industry
- Hygienic, flush design
- Resistant to high-pressure cleaning with aggressive cleaning agents
- High temperature resistance and high protection rating
- Integrated temperature measurement via IO-Link
- Precise analogue output and user-friendly communication via IO-Link
List Price without Tax
Product characteristics
Number of inputs and outputs | Number of digital outputs: 1; Number of analogue outputs: 1 | |||
---|---|---|---|---|
Measuring range |
|
|||
Process connection | threaded connection G 1/2 external thread sealing cone |
Application
Special feature | Gold-plated contacts | |||
---|---|---|---|---|
Measuring element | ceramic-capacitive pressure measuring cell | |||
Temperature monitoring | yes | |||
Application | flush mountable for the food and beverage industry | |||
Media | viscous media and liquids with suspended particles; liquids and gases | |||
Conditionally suitable for | use in gases at pressures > 25 bar only on request | |||
Medium temperature [°C] | -25...150 | |||
Min. bursting pressure |
|
|||
Pressure rating |
|
|||
Vacuum resistance [mbar] | -1000 | |||
Type of pressure | relative pressure; vacuum | |||
No dead space | yes | |||
MAWP (for applications according to CRN) [bar] | 40 |
Electrical data
Operating voltage [V] | 18...30 DC |
---|---|
Min. insulation resistance [MΩ] | 100; (500 V DC) |
Protection class | III |
Reverse polarity protection | yes |
Integrated watchdog | yes |
Current consumption [mA] | 3.5...21.5 |
---|---|
Power-on delay time [s] | < 1 |
Current consumption [mA] | < 45 |
---|---|
Power-on delay time [s] | < 0.5 |
Inputs / outputs
Number of inputs and outputs | Number of digital outputs: 1; Number of analogue outputs: 1 |
---|
Outputs
Total number of outputs | 2 |
---|---|
Output signal | analogue signal; IO-Link; (configurable) |
Number of digital outputs | 1; (IO-Link) |
Number of analogue outputs | 1 |
Analogue current output [mA] | 4...20; (scalable; 1:5) |
Max. load [Ω] | 700; (Ub = 24 V; (Ub - 9 V) / 21.5 mA) |
Short-circuit proof | yes |
Overload protection | yes |
Measuring/setting range
Measuring range |
|
|||
---|---|---|---|---|
Analogue start point |
|
|||
Analogue end point |
|
|||
In steps of |
|
|||
Factory setting |
|
Measuring range |
|
---|
Accuracy / deviations
Repeatability [% of the span] | < ± 0,1; (with temperature fluctuations < 10 K; Turn down 1:1) | ||||||||
---|---|---|---|---|---|---|---|---|---|
Characteristics deviation [% of the span] | < ± 0,5; (linearity incl. hysteresis and repeatability, limit value setting to DIN EN IEC 62828-1) | ||||||||
Linearity deviation [% of the span] | < ± 0,15; (Turn down 1:1) | ||||||||
Hysteresis deviation [% of the span] | < ± 0,15; (Turn down 1:1) | ||||||||
Long-term stability [% of the span] | < ± 0,1; (Turn down 1:1; per year) | ||||||||
Total deviation over temperature range |
|
||||||||
Notes on the accuracy / deviation | for further details see section Diagrams and graphs |
Accuracy [K] | ± 2.5 K + (0.045 x (ambient temperature - medium temperature)) |
---|---|
Repeatability [K] | ± 0,2 |
Resolution [K] | 0.2 |
Response times
Damping for the analogue output dAA [s] | 0...4 |
---|
Step response time analogue output [ms] | 30 |
---|
Step response time analogue output [ms] | 7 |
---|
Dynamic response T05 / T09 [s] | < 10 / < 25; (DIN EN 60751 water; > 0,9 m/s) |
---|
Interfaces
Communication interface | IO-Link | ||||||||
---|---|---|---|---|---|---|---|---|---|
Transmission type | COM2 (38,4 kBaud) | ||||||||
IO-Link revision | 1.1 | ||||||||
SDCI standard | IEC 61131-9 | ||||||||
Profiles | Smart Sensor ED2: Identification and Diagnosis (0x4000), Measurement Data Channel (0x800A) | ||||||||
SIO mode | no | ||||||||
Required master port type | A; (when pin 2 not connected: B) | ||||||||
Min. process cycle time [ms] | 4.5 | ||||||||
IO-Link resolution pressure [bar] | 0.001 | ||||||||
IO-Link resolution temperature [K] | 0.2 | ||||||||
IO-Link process data (cyclical) |
|
||||||||
IO-Link functions (acyclical) | application specific tag; internal temperature | ||||||||
Supported DeviceIDs |
|
Operating conditions
Ambient temperature [°C] | -25...80 |
---|---|
Storage temperature [°C] | -40...100 |
Protection | IP 67; IP 68; IP 69K |
Tests / approvals
EMC |
|
||||
---|---|---|---|---|---|
Shock resistance |
|
||||
Vibration resistance |
|
||||
MTTF [years] | 322 | ||||
UL approval |
|
Mechanical data
Weight [g] | 307.8 |
---|---|
Materials | stainless steel (316L/1.4404); PTFE; FKM |
Materials (wetted parts) | ceramics (99.9 % Al2O3); stainless steel (316L/1.4435); surface characteristics: Ra < 0,4 / Rz 4; PEEK; PTFE |
Min. pressure cycles | 100 million |
Tightening torque [Nm] | 20 |
Process connection | threaded connection G 1/2 external thread sealing cone |
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Connection | Connector: 1 x M12; coding: A; Contacts: gold-plated |
---|
Diagrams and graphs
|
|
---|