- Products
- Sensors
- Pressure sensors / Vacuum sensors
- Compact housing with display for pneumatics
- PQC812
Pressure sensor for pneumatics
PQC812
PQ-010-KHR18-MFPKG/AS/
Pressure sensor for pneumatics
PQC812
PQ-010-KHR18-MFPKG/AS/
- Reliable monitoring of the system pressure in pneumatics and in compressed air systems
- Very high overpressure and vacuum resistance
- Clearly visible TFT display
- Red/green display for clear identification of the acceptable range
- With programmable switching output and analogue output
- Convenient operation via buttons or parameter setting via IO-Link
List Price without Tax
Product characteristics
Number of inputs and outputs | Number of digital outputs: 1; Number of analogue outputs: 1 | ||
---|---|---|---|
Measuring range |
|
||
Process connection | threaded connection G 1/8 internal thread (2x) |
Application
Special feature | Gold-plated contacts | ||
---|---|---|---|
Application | for industrial applications | ||
Media | compressed air; nitrogen (N2) | ||
Conditionally suitable for | other media on request | ||
Medium temperature [°C] | 0...60 | ||
Min. bursting pressure |
|
||
Pressure rating |
|
||
Vacuum resistance [mbar] | -1000 | ||
Type of pressure | relative pressure; vacuum |
Electrical data
Operating voltage [V] | 18...30 DC |
---|---|
Current consumption [mA] | < 30 |
Min. insulation resistance [MΩ] | 100; (500 V DC) |
Protection class | III |
Reverse polarity protection | yes |
Overvoltage protection | yes; (< 40 V) |
Power-on delay time [s] | 0.3 |
Integrated watchdog | yes |
Inputs / outputs
Number of inputs and outputs | Number of digital outputs: 1; Number of analogue outputs: 1 |
---|
Outputs
Total number of outputs | 2 |
---|---|
Output signal | switching signal; analogue signal; IO-Link; (configurable) |
Electrical design | PNP/NPN; (configurable) |
Number of digital outputs | 1 |
Output function | normally open / normally closed; (parameterisable) |
Max. voltage drop switching output DC [V] | 2.5 |
Permanent current rating of switching output DC [mA] | 100 |
Switching frequency DC [Hz] | < 170 |
Number of analogue outputs | 1 |
Analogue current output [mA] | 4...20, invertible; (scalable) |
Max. load [Ω] | 500 |
Analogue voltage output [V] | 0...10 / 1...5, invertible; (scalable) |
Min. load resistance [Ω] | 2000 |
Short-circuit protection | yes |
Type of short-circuit protection | pulsed |
Overload protection | yes |
Measuring/setting range
Measuring range |
|
||
---|---|---|---|
Set point SP |
|
||
Analogue start point |
|
||
Analogue end point |
|
||
In steps of |
|
Accuracy / deviations
Switch point accuracy [% of the span] | < ± 0,5; (turn down 1:1) |
---|---|
Repeatability [% of the span] | < ± 0,1; (with temperature fluctuations < 10 K: turn down 1:1) |
Characteristics deviation [% of the span] | < ± 0,5; (turn down 1:1; including linearity, hysteresis and repeatability) |
Linearity deviation [% of the span] | < ± 0.5 % (limit value setting according to DIN EN IEC 62828-1) turn down 1:1 |
Hysteresis deviation [% of the span] | < ± 0,25; (turn down 1:1) |
Long-term stability [% of the span] | < ± 0,1; (turn down 1:1; per year) |
Temperature coefficient zero point [% of the span / 10 K] | 0,2; (Turn down 1:1) |
Temperature coefficient span [% of the span / 10 K] | 0,2; (Turn down 1:1) |
Response times
Response time [ms] | 6 |
---|---|
Damping process value dAP [s] | 0...4 |
Damping for the analogue output dAA [s] | 0...99.99 |
Software / programming
Parameter setting options | display can be rotated and switched off; analogue output selectable and scalable; Teach function; simulation function; diagnostic function |
---|
Interfaces
Communication interface | IO-Link | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
Transmission type | COM3 (230,4 kBaud) | ||||||||||
IO-Link revision | 1.1.3 | ||||||||||
SDCI standard | IEC 61131-9: 2019-06 | ||||||||||
Profiles | Identification and Diagnosis (0x4000), Measurement Data Channel (0x800A), SSP 4.1.1 (0x0010), Quantity detection nach Smart Sensor Profil (0x8014) | ||||||||||
SIO mode | yes | ||||||||||
Required master port type | A | ||||||||||
Process data analogue | 1 | ||||||||||
Process data binary | 2 | ||||||||||
Min. process cycle time [ms] | 0.6 | ||||||||||
IO-Link resolution pressure [bar] | 0.001 | ||||||||||
IO-Link process data (cyclical) |
|
||||||||||
IO-Link functions (acyclical) | application specific tag; internal temperature; Medium temperature | ||||||||||
Supported DeviceIDs |
|
Operating conditions
Ambient temperature [°C] | 0...60 |
---|---|
Storage temperature [°C] | -25...85 |
Protection | IP 65 |
Tests / approvals
EMC |
|
||
---|---|---|---|
Shock resistance |
|
||
Vibration resistance |
|
||
MTTF [years] | 392 | ||
Pressure Equipment Directive | Sound engineering practice; can be used for stable gases fluid group 2 |
Mechanical data
Weight [g] | 53.1 |
---|---|
Materials | PBT; PC; TPE; NBR; FKM; brass; silicon (coated) |
Materials (wetted parts) | PBT; FKM; brass; silicon (coated) |
Min. pressure cycles | 50 million |
Process connection | threaded connection G 1/8 internal thread (2x) |
Displays / operating elements
Display |
|
||||
---|---|---|---|---|---|
Display unit | bar; MPa; mmHg; kgf/cm² |
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Connection | Connector: 1 x M8; coding: A; Contacts: gold-plated |
---|
Diagrams and graphs
Bohrbild
|
|
---|