• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Sensors
  3. Pressure sensors / Vacuum sensors
  4. Two switching outputs
  5. PV7023

Pressure switch with IO-Link

PV7023

PV-060-SEG14-UFRVG/US/ /

Pressure switch with IO-Link

PV7023

PV-060-SEG14-UFRVG/US/ /

  • Compact housing for use where space is restricted
  • Very high overpressure and vacuum resistance
  • Robust stainless steel housing with high shock and vibration resistance
  • Lifespan of more than 60 million pressure cycles
  • Two programmable switching outputs, one of them with IO-Link communication interface
  • User-friendly communication and parameterisation via IO-Link
List Price without Tax
  • ce
  • ukca
  • cul
  • iolink
Product characteristics
Number of inputs and outputs Number of digital outputs: 2
Measuring range
0...60 bar 0...870 psi 0...6 MPa
Process connection threaded connection G 1/4 external thread (DIN EN ISO 1179-2); internal thread:M5
Application
Measuring element metallic thin film cell
Application for industrial applications
Media liquids and gases
Medium temperature [°C] -40...90
Min. bursting pressure
900 bar 13050 psi 90 MPa
Pressure rating
150 bar 2175 psi 15 MPa
Note on pressure rating
static
Vacuum resistance [mbar] -1000
Type of pressure relative pressure
Electrical data
Operating voltage [V] 18...30 DC
Current consumption [mA] < 15
Min. insulation resistance [MΩ] 100; (500 V DC)
Protection class III
Reverse polarity protection yes
Power-on delay time [s] < 0.3
Inputs / outputs
Number of inputs and outputs Number of digital outputs: 2
Outputs
Total number of outputs 2
Output signal switching signal; IO-Link; (configurable)
Electrical design PNP/NPN
Number of digital outputs 2
Output function normally open / normally closed; (parameterisable)
Max. voltage drop switching output DC [V] 2
Permanent current rating of switching output DC [mA] 100
Switching frequency DC [Hz] < 170
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Measuring/setting range
Measuring range
0...60 bar 0...870 psi 0...6 MPa
Set point SP
0.6...60 bar 9...870 psi 0.06...6 MPa
Reset point rP
0.3...59.7 bar 4...866 psi 0.03...5.97 MPa
In steps of
0.02 bar 1 psi 0.002 MPa
Factory setting
SP1 = 15 bar rP1 = 13.8 bar ou1 = Hno;
SP2 = 45 bar rP2 = 43.8 bar ou2 = Hno;
dS1/dS2 = 0 ms dr1/dr2 = 0 ms
coF = 0 % P-n = PnP dAP= 60 ms
Accuracy / deviations
Switch point accuracy [% of the span] < ± 0,5 (nach DIN EN 61298-2)
Repeatability [% of the span] < ± 0,05; (with temperature fluctuations < 10 K)
Characteristics deviation [% of the span] < ± 0,5; (linearity incl. hysteresis and repeatability, limit value setting to DIN EN IEC 62828-1)
Linearity deviation [% of the span] < ± 0,1 (BFSL) / < ± 0,2 (LS)
Hysteresis deviation [% of the span] < ± 0,2
Long-term stability [% of the span] < ± 0,1; (per 6 months)
Temperature coefficient zero point [% of the span / 10 K] < 0,1 (-25...90 °C) / < 0,2 (-40...-25 °C)
Temperature coefficient span [% of the span / 10 K] < 0,1 (-25...90 °C) / < 0,2 (-40...-25 °C)
Response times
Response time [ms] < 3
Software / programming
Parameter setting options hysteresis / window; normally open / normally closed; switching logic; switch-on/switch-off delay; Damping
Interfaces
Communication interface IO-Link
Transmission type COM2 (38,4 kBaud)
IO-Link revision 1.1
SDCI standard IEC 61131-9
Profiles Smart Sensor: Process Data Variable; Device Identification, Device Diagnosis
SIO mode yes
Required master port type A
Process data analogue 2
Process data binary 2
Min. process cycle time [ms] 5
Supported DeviceIDs
Type of operation DeviceID
default 711
Operating conditions
Ambient temperature [°C] -40...90
Storage temperature [°C] -40...100
Protection IP 67; IP 69K
Tests / approvals
EMC
DIN EN 61326-1
Shock resistance
DIN EN 60068-2-27 500 g (1 ms)
Vibration resistance
DIN EN 60068-2-6 20 g (10...2000 Hz)
MTTF [years] 667.77
UL approval
UL Approval no. J015
Pressure Equipment Directive Sound engineering practice; can be used for group 2 fluids; group 1 fluids on request
Mechanical data
Weight [g] 63
Materials stainless steel (630/1.4542/17-4 PH); stainless steel (316L/1.4404); PEI
Materials (wetted parts) stainless steel (303/1.4305); stainless steel (630/1.4542/17-4 PH)
Min. pressure cycles 60 million; (at 1.2 times nominal pressure)
Tightening torque [Nm] 25...35; (recommended tightening torque; depends on lubrication, seal and pressure rating)
Process connection threaded connection G 1/4 external thread (DIN EN ISO 1179-2); internal thread:M5
Process connection sealing FKM (DIN EN ISO 1179-2)
Restrictor element integrated yes
Remarks
Remarks
BFSL = Best Fit Straight Line
LS = limit value setting
Pack quantity 1 pcs.
Electrical connection
Connection Connector: 1 x M12; coding: A