• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. QA0012

IO-Link parameter setting software

QA0012

LR DEVICE (Download)

IO-Link parameter setting software

QA0012

LR DEVICE (Download)

  • Uniform parameter setting and visualisation for all IO-Link sensors
  • Simple, clear representation of the process values
  • Shortened set-up time during commissioning
  • Automatic identification of the connected devices
  • Optimised device replacement process
List Price without Tax
Article no longer available - archive entry
Alternative articles: QMP010 Product comparison: QA0012 / QMP010 When selecting an alternative article and accessories please note that technical data may differ!
Application
Application online and offline parameter setting of IO-Link devices
Function parameter setting of IO-Link devices and ifm IO-Link masters; graphic representation of process values for device set-up and diagnosis; IODD management
Software / programming
Language German; English; Spanish; French; Italian; Japanese; Korean; Portuguese; Russian; Chinese
Data carrier download
Type of licence single licence
Licence class full version
System requirements
Min. CPU cycle 2 GHz
Min. number of CPU cores 2
Min. RAM 2 GB
Min. hard disk memory 5 GB
Min. graphic resolution 1680 x 1050
Required device interface LAN Adapter - RJ45; USB
Operating system Microsoft Windows 8.1; Microsoft Windows 10; Microsoft Windows Server 2012; Microsoft Windows Server 2012 R2; Microsoft Windows Server 2016
Web browser Google Chrome; Mozilla Firefox; Microsoft Internet Explorer 11; Microsoft Edge