Absolute multiturn encoder with solid shaft
RM902S
RMV10SRU51213bCANS
Absolute multiturn encoder with solid shaft
RM902S
RMV10SRU51213bCANS
- Easy integration of the TÜV Rheinland-certified safety subsystem with ifm mode
- safety subsystem with CANopen Safety support
- Suitable for use in safety functions up to SIL2 / PL d category 3
- Certified to the following standards: EN 60947-5-3, IEC 61508 and ISO 13849
- Maintenance-free safety encoder with fully magnetic detection
List Price without Tax
Product characteristics
Resolution | 8192 steps; 65536 revolutions; 29 bit |
---|---|
Shaft design | solid shaft |
Shaft diameter [mm] | 10 |
Application
Function principle | absolute |
---|---|
Revolution type | multiturn |
Detection system | magnetic |
Application | mobile applications; cranes and hoist machines |
Operating temperature (active) [°C] | -40...85 |
Electrical data
Operating voltage [V] | 8...36 DC |
---|---|
Current consumption [mA] | < 60; ((24 V DC)) |
Power consumption [W] | 1.5 |
Protection class | III |
Reverse polarity protection | yes |
Overvoltage protection | yes; (< 60 V DC) |
Power-on delay time [s] | < 2 |
Outputs
Contact rating | max. 1,5 A (24 V DC ) |
---|---|
Code | binary |
Measuring/setting range
Resolution | 8192 steps; 65536 revolutions; 29 bit |
---|
Accuracy / deviations
Accuracy [°] |
|
||||
---|---|---|---|---|---|
Repeatability | ± 0,1 °; (magnetic) |
Response times
Response time to safety request [ms] | 7 |
---|
Software / programming
Parameter setting options | scaling; preset; Baud rate; Node ID; limit switch; gear function; monitoring window; Counting direction; speed parameters; integration time; ifm mode |
---|
Interfaces
Number of CAN interfaces | 2 |
---|---|
Transmission rate | 20 kBit/s... 1 MBit/s |
Terminating resistor | yes; (Extern M12 (z.B. E11590)) |
Protocol | CANopen; CANopen Safety; CAN Spezifikation 2.0 A | ||
---|---|---|---|
Factory settings |
|
||
Version | CiA 406 V4.1.0; CiA 301 V4.2.0; CiA DSP-305 V3.0.0 LSS; EN 50325-4; EN 50325-5; ISO 11898 |
Operating conditions
Ambient temperature [°C] | -40...85 | |
---|---|---|
Storage temperature [°C] | -40...90 | |
Note on storage temperature |
|
|
Max. relative air humidity [%] | 98 | |
Max. height above sea level [m] | 5000 | |
Protection | IP 67; IP 69K; (with ifm socket duly screwed on) |
Tests / approvals
EMC |
|
||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Shock resistance |
|
||||||||||||||||||
Vibration resistance |
|
||||||||||||||||||
Salt spray test |
|
||||||||||||||||||
Standard | compliant with ECE R 10 Rev.6 |
Safety classification
Complies with the requirements |
|
||||
---|---|---|---|---|---|
Mission time TM [h] | 175800 | ||||
Mission time TM (additional indication) |
|
||||
PFH [1/h] | 2,00E-8 |
Mechanical data
Weight [g] | 595.1 | |
---|---|---|
Dimensions [mm] | Ø 58 / L = 86.1 | |
Materials | sealings: NBR/HNBR; display: polycarbonate; connections: diecast zinc nickel-plated (axial)/(radial) | |
Max. revolution, mechanical [U/min] | 6000 | |
Max. starting torque [Nm] | 5 | |
Reference temperature torque [°C] | 20 | |
Shaft design | solid shaft | |
Shaft diameter [mm] | 10 | |
Shaft material |
|
|
Max. shaft load axial (at the shaft end) [N] | 80 | |
Max. shaft load radial (at the shaft end) [N] | 100 | |
Fixing flange | clamping flange; Ø 58 mm |
Remarks
Remarks |
|
||||
---|---|---|---|---|---|
Pack quantity | 1 pcs. |
Electrical connection - CAN-in
Connector: 1 x M12-A; coding: A; (open M12 connections must be covered with appropriate protective caps) |
Electrical connection - CAN-out
Connector: 1 x M12-A; coding: A; (open M12 connections must be covered with appropriate protective caps) |