• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Sensors
  3. Flow sensors / flow meters
  4. Mechatronic sensors
  5. SB7256

Flow meter with integrated backflow prevention and display

SB7256

SBG32KM0FRKG

Flow meter with integrated backflow prevention and display

SB7256

SBG32KM0FRKG

  • Fast flow or temperature changes do not affect the measurement
  • High measurement dynamics reduces type versions
  • No inlet and output pipe lengths required
  • Specifically adjusted to oil for optimum measurement results
  • Convenient operation via buttons or parameter setting via IO-Link
List Price without Tax
  • ce
  • cul
  • iolink
Product characteristics
Measuring range
4...100 l/min 0.24...6 m³/h 64...1586 gph 1.05...26.4 gpm
Process connection threaded connection G 1 1/2 internal thread
Application
Special feature Gold-plated contacts
Media Liquids; oils (viscosity 320 mm²/s at 40 °C)
Medium temperature [°C] -10...100
Pressure rating [bar] 63
Pressure rating [MPa] 6.3
Note on pressure rating
at medium temperature >70°C: 50 bar / 5 MPa
Electrical data
Operating voltage [V] 18...30 DC; (to SELV/PELV ; "supply class 2" to cULus)
Current consumption [mA] < 50
Protection class III
Reverse polarity protection yes
Power-on delay time [s] < 3
Outputs
Total number of outputs 2
Output signal switching signal; analogue signal; frequency signal; IO-Link
Output function normally open / normally closed; (parameterisable)
Max. voltage drop switching output DC [V] 2
Max. current load per output [mA] 150; (200: ...60 °C; Ambient temperature; 250: ...40 °C; Ambient temperature)
Analogue current output [mA] 4...20
Max. load [Ω] 500
Short-circuit protection yes
Overload protection yes
Frequency of the output [Hz] 0...10000
Measuring/setting range
Measuring range
4...100 l/min 0.24...6 m³/h 64...1586 gph 1.05...26.4 gpm
Display range
0...120 l/min 0...7.2 m³/h 0...1902 gph 0...31.7 gpm
Resolution
0.1 l/min 0.01 m³/h 1 gph 0.01 gpm
Set point SP
0.7...100 l/min 0.04...6 m³/h 10...1586 gph 0.15...26.4 gpm
Reset point rP
0...99.3 l/min 0...5.96 m³/h 0...1574 gph 0...26.25 gpm
Frequency end point, FEP
6.7...100 l/min 0.4...6 m³/h 106...1586 gph 1.75...26.4 gpm
In steps of
0.1 l/min 0.01 m³/h 2 gph 0.05 gpm
Frequency at the end point FRP [Hz] 10...10000
In steps of [Hz] 10
Measuring dynamics 1:50
Temperature monitoring
Measuring range
-10...100 °C 14...212 °F
Display range
-32...122 °C -25.6...251.6 °F
Resolution
0.1 °C 0.1 °F
Set point SP
-9.3...100 °C 15.2...212 °F
Reset point rP
-10...99.3 °C 14...210.8 °F
In steps of
0.1 °C 0.2 °F
Frequency start point, FSP
-10...78 °C 14...172.4 °F
Frequency end point, FEP
12...100 °C 53.6...212 °F
Frequency at the end point FRP [Hz] 10...10000
In steps of [Hz] 10
Accuracy / deviations
Flow monitoring
Accuracy (in the measuring range) ± 5 % MEW; (Q > 1 l/min; 20...70 °C Medium temperature)
Repeatability ± 1 % MEW
Temperature monitoring
Temperature drift 0,029 °C / K
Accuracy [K] 3 K (25°C; Q > 1 l/min)
Response times
Flow monitoring
Response time [s] 0.01
Damping process value dAP [s] 0...5
In steps of [s] 0.1
Damping for the analogue output dAA [s] 0...5
In steps of [s] 0.1
Temperature monitoring
Dynamic response T05 / T09 [s] T09 = 120 (Q > 1 l/min)
Software / programming
Parameter setting options hysteresis / window; normally open / normally closed; switching logic; current/frequency output; damping for the switching output / analogue output; display can be rotated and switched off; standard unit of measurement; process value colour; calibration factor
Interfaces
Communication interface IO-Link
Transmission type COM2 (38,4 kBaud)
IO-Link revision 1.1
SDCI standard IEC 61131-9 CDV
Profiles Smart Sensor: Process Data Variable; Device Identification, Device Diagnosis
SIO mode yes
Required master port type A
Process data analogue 2
Process data binary 2
Min. process cycle time [ms] 3.2
Supported DeviceIDs
Type of operation DeviceID
default 1046
Operating conditions
Ambient temperature [°C] 0...60
Note on ambient temperature
medium temperature < 80 °C
medium temperature < 100 °C: 0...40 °C
Storage temperature [°C] -15...80
Protection IP 65; IP 67
Tests / approvals
EMC
DIN EN 61000-6-2
DIN EN 61000-6-3
Shock resistance
DIN EN 60068-2-27 20 g (11 ms)
Vibration resistance
DIN EN 60068-2-6 5 g (10...2000 Hz)
MTTF [years] 170
UL approval
UL Approval no. I007
File number UL E174189
Pressure Equipment Directive Sound engineering practice
Mechanical data
Weight [g] 2803.4
Materials stainless steel (316L/1.4404); PBT+PC-GF30; PBT-GF20; PC; brass chemically nickel-plated
Materials (wetted parts) stainless steel (316 / 1.4401); stainless steel (316L/1.4404); brass (2.0371); brass chemically nickel-plated; PPS; O-ring: FKM
Process connection threaded connection G 1 1/2 internal thread
Switching cycles mechanical 10 million
Displays / operating elements
Display
Display unit 6 x LED, green
switching status 2 x LED, yellow
measured values alphanumeric display, red/green alternating indication 4-digit
programming alphanumeric display, 4-digit
Remarks
Remarks
Recommendation: use a 200-micron filter.
All data refer to oil with the following nominal viscosity: 320 cSt, 40 °C ± 3 K
MW = measured value
MEW = Final value of the measuring range
Pack quantity 1 pcs.
Electrical connection
Connection Connector: 1 x M12; coding: A; Contacts: gold-plated
Diagrams and graphs