- Products
- Sensors
- Flow sensors / flow meters
- Systems for the consumption measurement of compressed air & industrial gases
- SD1440
Compressed air meter
SD1440
SDD11DXXFRKG/US-100
Compressed air meter
SD1440
SDD11DXXFRKG/US-100
- Precise measurement of flow, consumption and medium temperature
- High accuracy, repeatability and measurement dynamics
- For detecting compressed air in industrial use
- With switching output, analogue output and pulse output
- Adjustable to inside pipe diameters
List Price without Tax
Product characteristics
Number of inputs and outputs | Number of digital outputs: 2; Number of analogue outputs: 1 |
---|---|
Process connection | threaded connection G 1 internal thread |
Application
Application | for industrial applications |
---|---|
Installation | Adjustable to inside pipe diameters; ( 14...254 mm) |
Media | compressed air; nitrogen (N2) |
Medium temperature [°C] | -10...60 |
Min. bursting pressure [bar] | 100 |
Min. bursting pressure [MPa] | 10 |
Pressure rating [bar] | 50 |
Pressure rating [MPa] | 5 |
MAWP (for applications according to CRN) [bar] | 10 |
Electrical data
Operating voltage [V] | 18...30 DC; (to SELV/PELV) |
---|---|
Current consumption [mA] | < 80 |
Protection class | III |
Reverse polarity protection | yes |
Power-on delay time [s] | 1 |
Inputs / outputs
Number of inputs and outputs | Number of digital outputs: 2; Number of analogue outputs: 1 |
---|
Inputs
Inputs | counter reset |
---|
Outputs
Output signal | switching signal; analogue signal; pulse signal; IO-Link; (configurable) |
---|---|
Electrical design | PNP/NPN |
Number of digital outputs | 2 |
Output function | normally open / normally closed; (parameterisable) |
Max. voltage drop switching output DC [V] | 2.5 |
Permanent current rating of switching output DC [mA] | 150; (per output) |
Number of analogue outputs | 1 |
Analogue current output [mA] | 4...20; (scalable) |
Max. load [Ω] | 500 |
Pulse output | consumed quantity meter |
Short-circuit protection | yes |
Type of short-circuit protection | pulsed |
Overload protection | yes |
Measuring/setting range
Measuring range |
|
|||
---|---|---|---|---|
Display range |
|
|||
Resolution |
|
|||
Set point SP |
|
|||
Reset point rP |
|
|||
Analogue start point ASP |
|
|||
Analogue end point AEP |
|
|||
Low flow cut-off LFC |
|
|||
In steps of |
|
Measuring range |
|
||
---|---|---|---|
Display range |
|
||
Set point SP |
|
||
Pulse value |
|
||
In steps of |
|
||
Pulse length [s] | 0.001...2 |
Measuring range |
|
||
---|---|---|---|
Display range |
|
||
Resolution |
|
||
Set point SP |
|
||
Reset point rP |
|
||
Analogue start point |
|
||
Analogue end point |
|
||
In steps of |
|
Accuracy / deviations
Temperature coefficient [1/K] | ± 0,07 % MW |
---|---|
Accuracy (in the measuring range) | ± (6 % MW + 0,6 % MEW); (reference conditions: diA = 73 mm; inlet pipe length >= 3 m; outlet pipe length >= 0,5 m; reference temperature: 20...25 °C; standard volume flow: 50...850 Nm³/h) |
Repeatability | ± 1,5 % MW |
Accuracy [K] | ± 0,5; (medium flow in the limit area of the flow measurement range) |
---|
Response times
Response time [s] | 0.1; (dAP = 0) |
---|---|
Damping process value dAP [s] | 0...5 |
Dynamic response T05 / T09 [s] | T09 = 0,5 |
---|
Software / programming
Parameter setting options | hysteresis / window; normally open / normally closed; current/pulse output; display can be rotated and switched off; Display unit; totaliser |
---|
Interfaces
Communication interface | IO-Link | ||||
---|---|---|---|---|---|
Transmission type | COM2 (38,4 kBaud) | ||||
IO-Link revision | 1.1 | ||||
SDCI standard | IEC 61131-9 CDV | ||||
Profiles | Digital Measuring Sensor (0x800A), Identification and Diagnosis (0x4000) | ||||
SIO mode | yes | ||||
Required master port type | A | ||||
Process data analogue | 8 | ||||
Process data binary | 2 | ||||
Min. process cycle time [ms] | 6.8 | ||||
Supported DeviceIDs |
|
Operating conditions
Ambient temperature [°C] | 0...60 |
---|---|
Storage temperature [°C] | -20...85 |
Max. relative air humidity [%] | 90 |
Protection | IP 65; IP 67 |
Tests / approvals
EMC |
|
||
---|---|---|---|
Vibration resistance |
|
||
MTTF [years] | 190 |
Mechanical data
Weight [g] | 372.6 |
---|---|
Materials | PBT+PC-GF30; PPS GF40; stainless steel (304/1.4301); stainless steel (303/1.4305); stainless steel (316L/1.4404); FKM |
Materials (wetted parts) | stainless steel (304/1.4301); stainless steel (316L/1.4404); FKM; ceramics glass passivated; PPS GF40; acrylate |
Process connection | threaded connection G 1 internal thread |
Displays / operating elements
Display |
|
---|
Remarks
Remarks |
|
|||||
---|---|---|---|---|---|---|
Pack quantity | 1 pcs. |
Electrical connection
Connection | Connector: 1 x M12; coding: A |
---|