Ultrasonic flow meter
SU9020
SUR54XXBFRKG/US
Ultrasonic flow meter
SU9020
SUR54XXBFRKG/US
- Accurate flow measurement of ultrapure water and water
- A robust, component-free measuring pipe made of stainless steel offers high media resistance and permanent ingress resistance
- The highly accurate inline measurement process eliminates any influence of varying wall thicknesses and pipe materials
- Operating status LED signals the sensor status and allows conclusions about process quality
- Convenient operation via buttons or parameter setting via IO-Link
List Price without Tax
Product characteristics
Measuring range |
|
||||
---|---|---|---|---|---|
Process connection | G 1 1/4 DN32 external thread |
Application
Special feature | Gold-plated contacts | ||
---|---|---|---|
Media | ultra-pure water; water; hydrous media | ||
Note on media |
|
||
Medium temperature [°C] | -20...100 | ||
Min. bursting pressure |
|
||
Pressure rating |
|
||
Vacuum resistance [mbar] | -1000 |
Electrical data
Operating voltage [V] | 18...32 DC; (to SELV/PELV) |
---|---|
Current consumption [mA] | < 75 |
Protection class | III |
Reverse polarity protection | yes |
Power-on delay time [s] | 5 |
Measuring principle | ultrasonic |
Inputs
Inputs | counter reset |
---|
Outputs
Total number of outputs | 2 |
---|---|
Output signal | switching signal; pulse signal; analogue signal; IO-Link; frequency signal; diagnostic signal; totaliser switching signal |
Electrical design | PNP/NPN |
Output function | normally open / normally closed; (parameterisable) |
Max. voltage drop switching output DC [V] | 2 |
Permanent current rating of switching output DC [mA] | 100 |
Switching frequency DC [Hz] | 0...10000 |
Analogue current output [mA] | 4...20 |
Max. load [Ω] | 500 |
Pulse output | flow rate meter |
Short-circuit protection | yes |
Type of short-circuit protection | pulsed |
Overload protection | yes |
Measuring/setting range
Measuring range |
|
||||
---|---|---|---|---|---|
Display range |
|
||||
Resolution |
|
||||
Set point SP |
|
||||
Reset point rP |
|
||||
Analogue start point ASP |
|
||||
Analogue end point AEP |
|
||||
Low flow cut-off LFC |
|
||||
Frequency end point, FEP |
|
||||
Frequency at the end point FRP [Hz] | 1...10000 |
Pulse length [s] | 0.002...2 |
---|---|
Pulse value | 0.02...99990000 I |
Measuring range [°C] | -20...100 |
---|---|
Display range [°C] | -44...124 |
Resolution [°C] | 0.1 |
Set point SP [°C] | -19.6...100 |
Reset point rP [°C] | -20...99.6 |
Analogue start point [°C] | -20...76 |
Analogue end point [°C] | 4...100 |
Frequency start point, FSP [°C] | -20...76 |
Frequency end point, FEP [°C] | 4...100 |
Frequency at the end point FRP [Hz] | 1...10000 |
Accuracy / deviations
Accuracy (in the measuring range) | ± (1,0 % MW + 0,5 % MEW) |
---|---|
Repeatability | ± 0,2 % MEW |
Accuracy [K] | ± 2,5 (Q > 5 % MEW) |
---|---|
Temperature coefficient [% of the span / 10 K] | 0,2 |
Response times
Response time [s] | < 0.25; (dAP = 0, T09) |
---|---|
Damping process value dAP [s] | 0...5 |
Dynamic response T05 / T09 [s] | 5,7 / 86 |
---|
Software / programming
Diagnostic functions | direction of flow detection; signal quality |
---|
Interfaces
Communication interface | IO-Link | ||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Transmission type | COM2 (38,4 kBaud) | ||||||||||||||
IO-Link revision | 1.1.3 | ||||||||||||||
SDCI standard | IEC 61131-9: 2013-07 | ||||||||||||||
Profiles | Identification and Diagnosis (0x4000) | ||||||||||||||
Required master port type | A | ||||||||||||||
Process data analogue | 3 | ||||||||||||||
Process data binary | 2 | ||||||||||||||
Min. process cycle time [ms] | 9.6 | ||||||||||||||
IO-Link process data (cyclical) |
|
||||||||||||||
Supported DeviceIDs |
|
Operating conditions
Ambient temperature [°C] | -20...60 |
---|---|
Storage temperature [°C] | -25...80 |
Protection | IP 67 |
Tests / approvals
EMC |
|
||
---|---|---|---|
Shock resistance |
|
||
Vibration resistance |
|
||
MTTF [years] | 160 | ||
UL approval |
|
||
Pressure Equipment Directive | can be used for group 2 fluids; group 1 fluids on request |
Mechanical data
Weight [g] | 639.4 |
---|---|
Type of mounting | inlet pipe length 5xDN; outlet pipe length 1xDN |
Materials | housing: stainless steel (316L/1.4404); Display: PFA; Sealing Display: FKM; connector: POKAN |
Materials (wetted parts) | Pipe section: stainless steel (316L/1.4404); Process connection sealing: Centellen Flat seal |
Process connection | G 1 1/4 DN32 external thread |
Surface characteristics Ra/Rz of the wetted parts | 1.25 µm |
Displays / operating elements
Display |
|
---|
Accessories
Items supplied |
|
---|
Remarks
Remarks |
|
||||
---|---|---|---|---|---|
Pack quantity | 1 pcs. |
Electrical connection
Connection | Connector: 1 x M12; coding: A; Contacts: gold-plated |
---|
Diagrams and graphs
derating ambient temperature
|
|
---|
Druckverlustkurve
|
|
---|