Vortex flow meter
SV3051
SVR12XGXD0KG/US
Vortex flow meter
SV3051
SVR12XGXD0KG/US
- Reliable detection of flow and medium temperature
- Precise linearized analogue output
- Suitable for ultrapure water, water and water-based media
- Durable and robust thanks to hydrolysis-resistant plastic
- High precision of flow and temperature monitoring
List Price without Tax
Product characteristics
Number of inputs and outputs | Number of analogue outputs: 1 | ||
---|---|---|---|
Measuring range |
|
||
Process connection | threaded connection G 1/2 DN6 |
Application
Special feature | Gold-plated contacts | ||
---|---|---|---|
Measuring element | 1 x Pt 1000; (to DIN EN 60751, class B) | ||
Application | for industrial applications | ||
Installation | connection to pipe by means of an adapter | ||
Media | ultra-pure water; water | ||
Medium temperature [°C] | 0...125 | ||
Min. bursting pressure |
|
||
Note on min. burst pressure |
|
||
Pressure rating |
|
||
Note on pressure rating |
|
Electrical data
Operating voltage [V] | 8...33 DC |
---|---|
Current consumption [mA] | < 5 |
Min. insulation resistance [MΩ] | 100; (500 V DC) |
Protection class | III |
Power-on delay time [s] | < 2 |
Measuring principle | Vortex |
Inputs / outputs
Number of inputs and outputs | Number of analogue outputs: 1 |
---|
Outputs
Total number of outputs | 1 |
---|---|
Output signal | analogue signal |
Number of analogue outputs | 1 |
Analogue current output [mA] | 4...20; (Q [l/min] = 0,625 x (I - 4 mA)) |
Max. load [Ω] | < (Ub - 8 V) / 20 mA; Ub = 24 V: 800 |
Measuring/setting range
Measuring range |
|
---|
Internal heating temperature probe | 1 K/mW |
---|---|
Measuring range [°C] | 0...125 |
Accuracy / deviations
Accuracy (in the measuring range) | Q < 50 % MEW: < 1 % MEW / Q > 50 % MEW: < 2 % MW; (water) |
---|---|
Repeatability | 0,2; (% of the final value) |
Accuracy [K] | ± 0,3 ± 0,005 x T |
---|
Response times
Response time [s] | 0.28; (T09) |
---|
Dynamic response T05 / T09 [s] | < 20 / < 50 |
---|
Operating conditions
Ambient temperature [°C] | -15...85 | |
---|---|---|
Note on ambient temperature |
|
|
Storage temperature [°C] | -40...85 | |
Protection | IP 65 | |
Cavitation | P(absolute) discharge / P(difference) > 5.5 to avoid cavitation |
Tests / approvals
EMC |
|
||||
---|---|---|---|---|---|
Shock resistance |
|
||||
Vibration resistance |
|
||||
MTTF [years] | 395.9 | ||||
Pressure Equipment Directive | Sound engineering practice; can be used for group 2 fluids; group 1 fluids on request |
Mechanical data
Weight [g] | 71.05 |
---|---|
Materials | Housing: PPS 40% glass fibre; electronics: PC 10% glass fibre |
Materials (wetted parts) | sensor: PPSU; Pipe section: PPS 40% glass fibre; Sealing: FKM |
Tightening torque [Nm] | 12 |
Process connection | threaded connection G 1/2 DN6 |
Remarks
Remarks |
|
||
---|---|---|---|
Pack quantity | 1 pcs. |
Electrical connection
Connection | Connector: 1 x M12; coding: A; Contacts: gold-plated |
---|
Diagrams and graphs
pressure rating curve
|
|
---|
Pressure loss
|
|
---|