• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Sensors
  3. Flow sensors / flow meters
  4. Vortex flow meters
  5. SV6151

Vortex flow meter

SV6151

SVR34XGXD0KG/US

Vortex flow meter

SV6151

SVR34XGXD0KG/US

  • Reliable detection of flow and medium temperature
  • Precise linearized analogue output
  • Suitable for ultrapure water, water and water-based media
  • Durable and robust thanks to hydrolysis-resistant plastic
  • High precision of flow and temperature monitoring
List Price without Tax
  • ce
Product characteristics
Number of inputs and outputs Number of analogue outputs: 1
Measuring range
3.5...50 l/min 0.29...4.145 m/s
Process connection threaded connection G 3/4 DN15
Application
Special feature Gold-plated contacts
Measuring element 1 x Pt 1000; (to DIN EN 60751, class B)
Application for industrial applications
Installation connection to pipe by means of an adapter
Media ultra-pure water; water
Medium temperature [°C] 0...125
Min. bursting pressure
11.25 bar 1.125 MPa
Note on min. burst pressure
125 °C
Pressure rating
16 bar 1.6 MPa
Note on pressure rating
≤ 90 °C
Electrical data
Operating voltage [V] 8...33 DC
Current consumption [mA] < 5
Min. insulation resistance [MΩ] 100; (500 V DC)
Protection class III
Power-on delay time [s] < 2
Measuring principle Vortex
Inputs / outputs
Number of inputs and outputs Number of analogue outputs: 1
Outputs
Total number of outputs 1
Output signal analogue signal
Number of analogue outputs 1
Analogue current output [mA] 4...20; (Q [l/min] = 3,125 x (I - 4 mA))
Max. load [Ω] < (Ub - 8 V) / 20 mA; Ub = 24 V: 800
Measuring/setting range
Measuring range
3.5...50 l/min 0.29...4.145 m/s
Temperature monitoring
Internal heating temperature probe 1 K/mW
Measuring range [°C] 0...125
Accuracy / deviations
Flow monitoring
Accuracy (in the measuring range) Q < 50 % MEW: < 1 % MEW / Q > 50 % MEW: < 2 % MW; (water)
Repeatability 0,2; (% of the final value)
Temperature monitoring
Accuracy [K] ± 0,3 ± 0,005 x T
Response times
Flow monitoring
Response time [s] 0.28; (T09)
Temperature monitoring
Dynamic response T05 / T09 [s] < 10 / < 30
Operating conditions
Ambient temperature [°C] -15...85
Note on ambient temperature
Medium temperature > 0 °C: -40...85
Storage temperature [°C] -40...85
Protection IP 65
Cavitation P(absolute) discharge / P(difference) > 5.5 to avoid cavitation
Tests / approvals
EMC
EN IEC 61326-1:2021
Shock resistance
DIN EN 60068-2-27 30 g (11 ms)
Vibration resistance
DIN EN 60068-2-6 with water / 10...61 Hz 1 mm
with water / 61...2000 Hz 2 g
MTTF [years] 395.9
Pressure Equipment Directive Sound engineering practice; can be used for group 2 fluids; group 1 fluids on request
Mechanical data
Weight [g] 80.85
Materials Housing: PPS 40% glass fibre; electronics: PC 10% glass fibre
Materials (wetted parts) sensor: PPSU; Pipe section: PPS 40% glass fibre; Sealing: EPDM
Tightening torque [Nm] 12
Process connection threaded connection G 3/4 DN15
Remarks
Remarks
MW = measured value
MEW = Final value of the measuring range
Pack quantity 1 pcs.
Electrical connection
Connection Connector: 1 x M12; coding: A; Contacts: gold-plated
Diagrams and graphs
pressure rating curve
P [bar] = pressure
T [°C] = temperature
1 = permanent
Pressure loss
dP [mbar] = Pressure loss
Q [l/min] = volumetric flow quantity