Temperature transmitter
TA2242
TA-150CLED06- - /US
Temperature transmitter
TA2242
TA-150CLED06- - /US
- Hygienic design for the requirements of the food and beverage industry
- Precise scalable analogue output and high precision over the whole temperature range
- With diagnostic output for drift and fault monitoring
- High process safety due to self-monitoring
- Including free 5-point calibration certificate.
- User-friendly communication and parameterisation via IO-Link
List Price without Tax
Product characteristics
Number of inputs and outputs | Number of analogue outputs: 1 |
---|---|
Measuring range [°C] | -50...200 |
Communication interface | IO-Link |
Process connection | Ø 6 mm |
Installation length EL [mm] | 150 |
Application
Measuring element | 1 x Pt 1000; (to DIN EN 60751, class A) |
---|---|
Media | liquids and gases |
Pressure rating [bar] | 160 |
Vacuum resistance [mbar] | -1000 |
Electrical data
Operating voltage [V] | 18...32 DC; ("supply class 2" to cULus) |
---|---|
Current consumption [mA] | < 50 |
Protection class | III |
Reverse polarity protection | yes |
Power-on delay time [s] | 2 |
Inputs / outputs
Number of inputs and outputs | Number of analogue outputs: 1 |
---|
Outputs
Total number of outputs | 1 |
---|---|
Output signal | analogue signal; IO-Link; (configurable) |
Number of analogue outputs | 1 |
Analogue current output [mA] | 4...20 |
Max. load [Ω] | 250; ((18...19 V); 19...32 V: 300 Ω) |
Short-circuit protection | yes |
Overload protection | yes |
Measuring/setting range
Measuring range [°C] | -50...200 |
---|---|
Factory setting | 0...200 °C |
Resolution of analogue output [K] | 0.04 |
---|
Accuracy / deviations
Precision analogue output [K] | ± 0,3 + (± 0,1 % MS) |
---|---|
Temperature coefficient [% of the span / 10 K] | 0,1; (in case of deviation from the reference condition 25 ± 5 °C) |
Response times
Dynamic response T05 / T09 [s] | < 0,5 / < 2 |
---|
Interfaces
Communication interface | IO-Link |
---|---|
Transmission type | COM2 (38,4 kBaud) |
IO-Link revision | 1.1 |
Operating conditions
Ambient temperature [°C] | -25...80 | |||
---|---|---|---|---|
Note on ambient temperature |
|
|||
Storage temperature [°C] | -40...100 | |||
Protection | IP 67; IP 68; IP 69K |
Tests / approvals
EMC |
|
||||
---|---|---|---|---|---|
Shock resistance |
|
||||
Vibration resistance |
|
||||
MTTF [years] | 232 | ||||
Note on approval |
|
||||
UL approval |
|
Mechanical data
Weight [g] | 161 |
---|---|
Dimensions [mm] | Ø 18.7 |
Materials | stainless steel (316L/1.4404); PEI; FKM |
Materials (wetted parts) | stainless steel (316L/1.4404) electropolished |
Process connection | Ø 6 mm |
Surface characteristics Ra/Rz of the wetted parts | Ra: < 0.8 |
Probe diameter [mm] | 6 |
Installation length EL [mm] | 150 |
Remarks
Remarks |
|
||
---|---|---|---|
Pack quantity | 1 pcs. |
Electrical connection
Connection | Connector: 1 x M12; coding: A |
---|