- Products
- Sensors
- Temperature sensors
- Self-monitoring transmitters for the food and beverage industry
- TCC501
Temperature transmitter
TCC501
TCC030K1ER12-A-DKG/US
Temperature transmitter
TCC501
TCC030K1ER12-A-DKG/US
- Immediate notification of deviations in accuracy
- Improved quality assurance in between calibration intervals
- Robust design for permanently precise measurements even in demanding environments
- Transparent sensor monitoring thanks to logging of the diagnostic values
- Simulation function simplifies installation
- Precise analogue output and user-friendly communication via IO-Link
List Price without Tax
Product characteristics
Number of inputs and outputs | Number of digital outputs: 1; Number of analogue outputs: 1 | ||
---|---|---|---|
Measuring range |
|
||
Communication interface | IO-Link | ||
Process connection | threaded connection G 1/2 sealing cone | ||
Installation length EL [mm] | 30 |
Application
Special feature | Gold-plated contacts |
---|---|
Measuring element | 1 x Pt 1000 |
Reference element | 1 x NTC |
Media | liquids and gases |
Pressure rating [bar] | 160 |
Electrical data
Operating voltage [V] | 18...32 DC; ("supply class 2" to cULus) |
---|---|
Current consumption [mA] | 10; (24 V) |
Protection class | III |
Reverse polarity protection | yes |
Power-on delay time [s] | 6 |
Integrated watchdog | yes |
Inputs / outputs
Number of inputs and outputs | Number of digital outputs: 1; Number of analogue outputs: 1 |
---|
Outputs
Total number of outputs | 2 |
---|---|
Output signal | analogue signal; IO-Link; calibration check status |
Electrical design | PNP/NPN |
Number of digital outputs | 1 |
Output function | normally closed; (diagnostic signal) |
Max. voltage drop switching output DC [V] | 2 |
Permanent current rating of switching output DC [mA] | 100 |
Diagnostic output | calibration check status and error diagnostics |
Number of analogue outputs | 1 |
Analogue current output [mA] | 4...20 |
Max. load [Ω] | (Ub - 15 V) x 50 |
Short-circuit protection | yes |
Type of short-circuit protection | pulsed |
Overload protection | yes |
Measuring/setting range
Measuring range |
|
||
---|---|---|---|
Note on measuring range |
|
||
Factory setting | -10...150 °C / 14...302 °F | ||
Calibration check limit [K] | 0.5...3 | ||
In steps of [K] | 0.05 |
Resolution of analogue output [K] | 0.05 |
---|
Accuracy / deviations
Precision analogue output [K] | ± 0,2 |
---|---|
Precision IO-Link [K] | ± 0,2 |
Temperature coefficient analogue output [% of the span / 10 K] | < ± 0,02; (in case of deviation from the reference condition 25 ± 5 °C) |
Temperature coefficient IO-Link [% of the span / 10 K] | < ± 0,01; (in case of deviation from the reference condition 25 ± 5 °C) |
Response times
Dynamic response T05 / T09 [s] | 1,5 / 4 |
---|
Software / programming
Parameter setting options | Display unit; scaling of the analogue output; calibration check limit; switching logic diagnostic output; simulation mode |
---|
Interfaces
Communication interface | IO-Link | ||||
---|---|---|---|---|---|
Transmission type | COM2 (38,4 kBaud) | ||||
IO-Link revision | 1.1 | ||||
SDCI standard | IEC 61131-9 CDV | ||||
Profiles | Digital Measuring Sensor, Common Profile, Blob Transfer | ||||
SIO mode | yes | ||||
Required master port type | A | ||||
Process data analogue | 1 | ||||
Process data binary | 1 | ||||
Min. process cycle time [ms] | 4.4 | ||||
IO-Link resolution temperature [K] | 0.01 | ||||
Supported DeviceIDs |
|
Operating conditions
Ambient temperature [°C] | -25...70 | |
---|---|---|
Note on ambient temperature |
|
|
Storage temperature [°C] | -40...100 | |
Protection | IP 68; IP 69K |
Tests / approvals
EMC |
|
||||
---|---|---|---|---|---|
Shock resistance |
|
||||
Vibration resistance |
|
||||
MTTF [years] | 329 | ||||
Note on approval |
|
||||
UL approval |
|
Mechanical data
Weight [g] | 365.1 |
---|---|
Dimensions [mm] | Ø 50 / L = 124 |
Materials | stainless steel (316L/1.4404); PEI; FKM; PFA |
Materials (wetted parts) | stainless steel (316L/1.4404); PEEK |
Tightening torque [Nm] | 30...50 |
Process connection | threaded connection G 1/2 sealing cone |
Surface characteristics Ra/Rz of the wetted parts | Ra: < 0.8 |
Probe diameter [mm] | 6 |
Installation length EL [mm] | 30 |
Remarks
Remarks |
|
||
---|---|---|---|
Pack quantity | 1 pcs. |
Electrical connection
Connection | Connector: 1 x M12; coding: A; Contacts: gold-plated |
---|