temperature plug for hygienic applications
TP2005
TP-CDC-AFZVG/US/
temperature plug for hygienic applications
TP2005
TP-CDC-AFZVG/US/
- For the signal evaluation of temperature sensors and resistance thermometers
- Ideal for demanding control tasks thanks to high resolution
- Hygienic stainless steel housing with status LED
- Large temperature measurement range
- Analogue and switching output as well as IO-Link
List Price without Tax
Product characteristics
Number of inputs and outputs | Number of digital outputs: 1; Number of analogue outputs: 1 | ||
---|---|---|---|
Measuring range |
|
||
Communication interface | IO-Link |
Application
Special feature | Gold-plated contacts |
---|---|
Application | for Pt100 and Pt1000 measuring elements |
Electrical data
Operating voltage [V] | 18...32 DC |
---|---|
Protection class | III |
Reverse polarity protection | yes |
Power-on delay time [s] | 2 |
Integrated watchdog | yes |
Inputs / outputs
Number of inputs and outputs | Number of digital outputs: 1; Number of analogue outputs: 1 |
---|
Outputs
Total number of outputs | 2 |
---|---|
Output signal | analogue signal; IO-Link; switching signal; (configurable) |
Electrical design | PNP/NPN |
Number of digital outputs | 1 |
Output function | normally open / normally closed; (parameterisable) |
Max. voltage drop switching output DC [V] | 2 |
Permanent current rating of switching output DC [mA] | 100 |
Number of analogue outputs | 1 |
Analogue current output [mA] | 4...20 |
Max. load [Ω] | (Ub-13,5)/0,0215 |
Short-circuit protection | yes |
Type of short-circuit protection | not locked in place |
Overload protection | yes |
Measuring/setting range
Measuring range |
|
||
---|---|---|---|
Factory setting | -50...150 °C | ||
Resolution of analogue output [K] | 0.017; (MS: -10...150 °C) |
Accuracy / deviations
Precision analogue output [K] | ± 0,1; (MS: -10...150 °C) ; or ± (0,067 % MS) |
---|---|
Precision IO-Link [K] | ± 0,05 |
Temperature coefficient analogue output [% of the span / 10 K] | < 0,1 |
Temperature coefficient IO-Link [% of the span / 10 K] | < 0,06 |
Response times
Max. measuring/display cycle [ms] | 350 |
---|
Software / programming
Parameter setting options | scaling of the analogue output; calibration adjustment; hysteresis / window; switching logic; simulation mode |
---|
Interfaces
Communication interface | IO-Link |
---|---|
Transmission type | COM2 (38,4 kBaud) |
IO-Link revision | 1.1.3 |
IO-Link resolution temperature [K] | 0.01 |
Operating conditions
Ambient temperature [°C] | -25...80 |
---|---|
Storage temperature [°C] | -40...85 |
Protection | IP 68; IP 69K |
Tests / approvals
EMC |
|
||||
---|---|---|---|---|---|
Shock resistance |
|
||||
Vibration resistance |
|
Mechanical data
Weight [g] | 53.6 |
---|---|
Dimensions [mm] | 65 x 27.4 x 27.4 |
Thread designation | M12 x 1 |
Materials | LED: PA; housing: stainless steel (316L/1.4404) |
Sealing material | FKM |
Displays / operating elements
Display |
|
---|
Remarks
Remarks |
|
|
---|---|---|
Pack quantity | 1 pcs. |
Electrical connection
Connection | Connector: 1 x M12; coding: A; Moulded body: TPU; Locking: stainless steel (316L/1.4404); Sealing: FKM; Contacts: gold-plated |
---|