• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Sensors
  3. Temperature sensors
  4. Temperature plugs
  5. TP2008

temperature plug for hygienic applications

TP2008

TP-CDC-AFZVG/US/

temperature plug for hygienic applications

TP2008

TP-CDC-AFZVG/US/

  • For the signal evaluation of temperature sensors and resistance thermometers
  • Ideal for demanding control tasks thanks to high resolution
  • Hygienic stainless steel housing with status LED
  • Large temperature measurement range
  • Analogue and switching output as well as IO-Link
List Price without Tax
Product characteristics
Number of inputs and outputs Number of digital outputs: 1; Number of analogue outputs: 1
Measuring range
-100...300 °C -148...572 °F
Communication interface IO-Link
Application
Special feature Gold-plated contacts
Application for Pt100 and Pt1000 measuring elements
Electrical data
Operating voltage [V] 18...32 DC
Protection class III
Reverse polarity protection yes
Power-on delay time [s] 2
Integrated watchdog yes
Inputs / outputs
Number of inputs and outputs Number of digital outputs: 1; Number of analogue outputs: 1
Outputs
Total number of outputs 2
Output signal analogue signal; IO-Link; switching signal; (configurable)
Electrical design PNP/NPN
Number of digital outputs 1
Output function normally open / normally closed; (parameterisable)
Max. voltage drop switching output DC [V] 2
Permanent current rating of switching output DC [mA] 100
Number of analogue outputs 1
Analogue current output [mA] 4...20
Max. load [Ω] (Ub-13,5)/0,0215
Short-circuit protection yes
Type of short-circuit protection not locked in place
Overload protection yes
Measuring/setting range
Measuring range
-100...300 °C -148...572 °F
Factory setting -50...300 °C
Resolution of analogue output [K] 0.017; (MS: -10...150 °C)
Accuracy / deviations
Precision analogue output [K] ± 0,1; (MS: -10...150 °C) ; or ± (0,067 % MS)
Precision IO-Link [K] ± 0,05
Temperature coefficient analogue output [% of the span / 10 K] < 0,1
Temperature coefficient IO-Link [% of the span / 10 K] < 0,06
Response times
Max. measuring/display cycle [ms] 350
Software / programming
Parameter setting options scaling of the analogue output; calibration adjustment; hysteresis / window; switching logic; simulation mode
Interfaces
Communication interface IO-Link
Transmission type COM2 (38,4 kBaud)
IO-Link revision 1.1.3
IO-Link resolution temperature [K] 0.01
Operating conditions
Ambient temperature [°C] -25...80
Storage temperature [°C] -40...85
Protection IP 68; IP 69K
Tests / approvals
EMC
DIN EN 61000-6-2 if frequencies above 40 MHz occur, the housing must be grounded
DIN EN 61000-6-3
Shock resistance
DIN EN 68000-2-27 50 g (11 ms)
Vibration resistance
DIN EN 60068-2-6 20 g (10...2000 Hz)
Mechanical data
Weight [g] 53.8
Dimensions [mm] 65 x 27.4 x 27.4
Thread designation M12 x 1
Materials LED: PA; housing: stainless steel (316L/1.4404)
Sealing material FKM
Displays / operating elements
Display
status 1 x LED, green
switching status 1 x LED, orange
Remarks
Remarks
MS = set measuring span
Pack quantity 1 pcs.
Electrical connection
Connection Connector: 1 x M12; coding: A; Moulded body: TPU; Locking: stainless steel (316L/1.4404); Sealing: FKM; Contacts: gold-plated