Passive surface temperature probe
TSM301
TSM020K2PCXX/US/
Passive surface temperature probe
TSM301
TSM020K2PCXX/US/
- Clamp-on solution reduces installation costs and effort
- Hygienic design with appropriate protection class for cleaning processes
- Fast response time and high measurement accuracy for a clear process overview
- Ideal process monitoring ensures transparency
List Price without Tax
Product characteristics
Measuring range |
|
||
---|---|---|---|
Process connection | bolt-on sensor DN20 ( Ø 21...24 mm) |
Application
Special feature | Gold-plated contacts |
---|---|
Measuring element | 1 x Pt 1000; (to DIN EN 60751, class A) |
Installation | Passive surface temperature probe for solid bodies; clamp-on solution |
Electrical data
Protection class | III |
---|
Measuring/setting range
Measuring range |
|
---|
Accuracy / deviations
Accuracy [K] | 0,25 ± (0,15 K + 0,002 x|T|); (ambient temperature influence on the accuracy: 0,02 x (Ta - T)) |
---|
Response times
Dynamic response T05 / T09 [s] | 7,5 / 25; (reference values for moving water : (> 0,4 m/s)) |
---|
Operating conditions
Protection | IP 69K |
---|
Mechanical data
Weight [g] | 167 |
---|---|
Housing | bolt-on sensor |
Dimensions [mm] | 70 x 69 x 45 |
Materials | Mounting clamp: stainless steel (316L/1.4404); housing: PPSU; Gasket: FKM |
Process connection | bolt-on sensor DN20 ( Ø 21...24 mm) |
Remarks
Remarks |
|
||
---|---|---|---|
Pack quantity | 1 pcs. |
Electrical connection
Connection | Connector: 1 x M12; coding: A; Contacts: gold-plated |
---|