Acceleration sensor
VSA005
VIBRATION SENSOR
Acceleration sensor
VSA005
VIBRATION SENSOR
- For the reliable vibration detection of machines and equipment
- For connection to a diagnostic electronics for vibration sensors
- Large operating temperature range and high protection rating for the requirements of harsh industrial environments
- Compact and robust stainless steel housing with high mechanical overload protection
- Very good repeatability and low linearity deviation
List Price without Tax
Product characteristics
Measuring range of vibration [g] | -25...25 |
---|---|
Frequency range [Hz] | 1...10000 |
Measuring principle | capacitive |
Application
Special feature | Halogen-free; Screened cable; Drag chain suitability |
---|---|
Design | for connection to external diagnostic electronics VSE |
Application | vibration detection |
Electrical data
Operating voltage [V] | 7.2...10.8 DC |
---|---|
Current consumption [mA] | < 15 |
Min. insulation resistance [MΩ] | 100; (500 V DC) |
Protection class | III |
Reverse polarity protection | yes |
Sensor type | microelectromechanical system (MEMS) |
Outputs
Analogue current output [mA] | 0...10 |
---|---|
Max. load [Ω] | 300 |
Measuring/setting range
Measuring range of vibration [g] | -25...25 |
---|---|
Frequency range [Hz] | 1...10000 |
Measuring principle | capacitive |
Sensitivity [µA/g] | 142 |
Number of measurement axes | 1 |
Accuracy / deviations
Linearity deviation | 0,2 % |
---|
Operating conditions
Ambient temperature [°C] | -20...80 | |
---|---|---|
Note on ambient temperature |
|
|
Storage temperature [°C] | -20...80 | |
Max. relative air humidity [%] | 80; (40 °C: 50 % non condensing) | |
Protection | IP 67 |
Tests / approvals
EMC |
|
||||
---|---|---|---|---|---|
Shock resistance |
|
||||
Vibration resistance |
|
||||
MTTF [years] | 2660 |
Mechanical data
Weight [g] | 323.5 | ||||
---|---|---|---|---|---|
Type of mounting | mounting screw | ||||
Materials | housing: stainless steel (316L/1.4404) | ||||
Tightening torque [Nm] | 5 | ||||
Mechanische Überlastfestigkeit [g] | 500 | ||||
Drag chain suitability | yes | ||||
Drag chain suitability |
|
Accessories
Items supplied |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Cable: 10 m, PUR, Halogen-free, Ø 4 mm, shielded; Maximum cable length: 250 m; drain wire connected to the housing; 4 x 0.14 mm² |