Diagnostic electronics for vibration sensors
VSE151
DIAGNOSTIC ELECTRONICS
Diagnostic electronics for vibration sensors
VSE151
DIAGNOSTIC ELECTRONICS
- For the reliable vibration monitoring of machines and equipment
- Condition-based maintenance thanks to monitoring of unbalance, rolling element bearing or gear state
- Dynamic inputs for simultaneous detection of up to four vibration sensors
- Two switching outputs for pre-alarm and main alarm
- Analogue inputs for monitoring further physical measurands
List Price without Tax
Product characteristics
Frequency range [Hz] | 0.1...12000 |
---|---|
Communication interface | Ethernet |
Application
Design | parameter setting via PC software VES004 |
---|---|
Application | continuous vibration monitoring |
Electrical data
Operating voltage tolerance [%] | 20 |
---|---|
Operating voltage [V] | 24 DC; (when using the IEPE input: 24 V + 20%; IEPE = Integrated Electronics Piezo Electric) |
Current consumption [mA] | 200; ((24 V DC)) |
Protection class | III |
Inputs / outputs
Total number of inputs and outputs | 8; (configurable) |
---|---|
Number of inputs and outputs | Number of analogue inputs: 2; number of dynamic inputs: 4; Number of digital outputs: 2; Number of analogue outputs: 1 |
Inputs
Total number of inputs | 6 |
---|---|
Number of analogue inputs | 2 |
Analogue input (current) [mA] | 4...20 |
Resolution of analogue input | 12 |
Number of dynamic inputs | 4 |
Dynamic input - signal | 0...10 mA / IEPE / 4...20 mA |
Dynamic input - resolution [bit] | 16 |
Dynamic input - frequency range [Hz] | 0,1...12000 |
Dynamic input - sampling rate [kSamples] | 100 |
Outputs
Total number of outputs | 2 |
---|---|
Output signal | switching signal; analogue signal |
Electrical design | PNP |
Number of digital outputs | 2; (configurable) |
Output function | normally open / normally closed; (parameterisable) |
Max. voltage drop switching output DC [V] | 2 |
Permanent current rating of switching output DC [mA] | 100 |
Number of analogue outputs | 1; (configurable) |
Analogue current output [mA] | 4...20 |
Max. load [Ω] | 500 |
Short-circuit protection | yes |
Type of short-circuit protection | pulsed |
Overload protection | yes |
Measuring/setting range
Frequency range [Hz] | 0.1...12000 |
---|
Interfaces
Communication interface | Ethernet |
---|---|
Transmission rate | 10 MBaud; 100 MBaud |
Protocol | EtherNet/IP |
Operating conditions
Ambient temperature [°C] | 0...60 |
---|---|
Storage temperature [°C] | 0...60 |
Protection | IP 20 |
Tests / approvals
EMC |
|
||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
MTTF [years] | 91 | ||||||||||
UL approval |
|
Mechanical data
Weight [g] | 414.7 |
---|---|
Housing | plastic housing |
Type of mounting | rail; (TH35/EN60715) |
Dimensions [mm] | 114.2 x 50 x 105.3 |
Materials | PA |
Data memories
Real-time clock | yes |
---|
Accessories
Accessories (optional) |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Connection | COMBICON: |
---|