• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Sensors
  3. Vibration sensors
  4. Diagnostic electronics
  5. VSE152

Diagnostic electronics for vibration sensors

VSE152

DIAGNOSTIC ELECTRONICS

Diagnostic electronics for vibration sensors

VSE152

DIAGNOSTIC ELECTRONICS

  • For the reliable vibration monitoring of machines and equipment
  • Condition-based maintenance thanks to monitoring of unbalance, rolling element bearing or gear state
  • Dynamic inputs for simultaneous detection of up to four vibration sensors
  • Two switching outputs for pre-alarm and main alarm
  • Analogue inputs for monitoring further physical measurands
List Price without Tax
  • ce
  • ukca
  • ethercat
  • cul
Product characteristics
Frequency range [Hz] 0.1...12000
Communication interface Ethernet
Application
Design parameter setting via PC software VES004
Application continuous vibration monitoring
Electrical data
Operating voltage tolerance [%] 20
Operating voltage [V] 24 DC; (when using the IEPE input: 24 V + 20%; IEPE = Integrated Electronics Piezo Electric)
Current consumption [mA] 200; ((24 V DC))
Protection class III
Inputs / outputs
Total number of inputs and outputs 8; (configurable)
Number of inputs and outputs Number of analogue inputs: 2; number of dynamic inputs: 4; Number of digital outputs: 2; Number of analogue outputs: 1
Inputs
Total number of inputs 6
Number of analogue inputs 2
Analogue input (current) [mA] 4...20
Resolution of analogue input 12
Number of dynamic inputs 4
Dynamic input - signal 0...10 mA / IEPE / 4...20 mA
Dynamic input - resolution [bit] 16
Dynamic input - frequency range [Hz] 0,1...12000
Dynamic input - sampling rate [kSamples] 100
Outputs
Total number of outputs 2
Output signal switching signal; analogue signal
Electrical design PNP
Number of digital outputs 2; (configurable)
Output function normally open / normally closed; (parameterisable)
Max. voltage drop switching output DC [V] 2
Permanent current rating of switching output DC [mA] 100
Number of analogue outputs 1; (configurable)
Analogue current output [mA] 4...20
Max. load [Ω] 500
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Measuring/setting range
Frequency range [Hz] 0.1...12000
Interfaces
Communication interface Ethernet
Transmission rate 10 MBaud; 100 MBaud
Protocol EtherCAT
Operating conditions
Ambient temperature [°C] 0...60
Storage temperature [°C] 0...60
Protection IP 20
Tests / approvals
EMC
EN 61000-4-2 ESD 4 kV contact discharge / 15 kV air discharge
EN 61000-4-3 10 V/m (80...2700 MHz)
EN 61000-4-4 Burst 4 kV capacitive coupling probe, earthed
EN 61000-4-6 10 V 0,15...80 MHz
EN 61000-6-4 industrial environments
MTTF [years] 91
UL approval
Ta 0...60 °C
Enclosure type open Type
power supply Limited Voltage/Current
UL Approval no. L001
File number UL E251902
Mechanical data
Weight [g] 413.2
Housing plastic housing
Type of mounting rail; (TH35/EN60715)
Dimensions [mm] 114.2 x 50 x 105.3
Materials PA
Data memories
Real-time clock yes
Accessories
Accessories (optional)
cross-over Ethernet patch cable for the direct connection to the PC
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection COMBICON: