Acceleration sensor
VSM101
VIBRATION SENSOR
Acceleration sensor
VSM101
VIBRATION SENSOR
- For reliable vibration detection on machines and plants in 3 measurement axes (x, y and z)
- For connection to a diagnostic electronics for vibration sensors
- High protection rating for the requirements of harsh industrial environments
- Compact and robust stainless steel housing with high mechanical overload protection
- Universal use thanks to the IEPE interface
List Price without Tax
Product characteristics
Measuring range of vibration [g] | -40...40 |
---|---|
Frequency range [Hz] | 0...4500 |
Measuring principle | capacitive |
Application
Special feature | Screened cable; Drag chain suitability |
---|
Electrical data
Bias voltage DC [V] | 11...16 |
---|---|
Operating current [mA] | 4...6 |
Min. insulation resistance [MΩ] | 100; (500 V DC) |
Protection class | III |
Reverse polarity protection | yes |
Sensor type | microelectromechanical system (MEMS) |
Measuring/setting range
Measuring range of vibration [g] | -40...40 |
---|---|
Frequency range [Hz] | 0...4500 |
Measuring principle | capacitive |
Max. transverse sensitivity [%] | 5 |
Number of measurement axes | 3 |
Accuracy / deviations
Accuracy | 0...3 kHz: +/- 10 % 3...4.5 kHz: 3 dB |
---|---|
Measuring sensitivity | 100 mV/g |
Linearity deviation [% of the span] | 2 |
Operating conditions
Ambient temperature [°C] | -30...85 |
---|---|
Storage temperature [°C] | -30...100 |
Protection | IP 67; IP 68; IP 69K |
Tests / approvals
EMC |
|
||||
---|---|---|---|---|---|
Shock resistance |
|
||||
Vibration resistance |
|
||||
MTTF [years] | 529 |
Mechanical data
Weight [g] | 187.2 | ||||
---|---|---|---|---|---|
Type of mounting | mounting screw | ||||
Dimensions [mm] | 26.2 x 47.3 x 11.6 | ||||
Materials | housing: stainless steel (444/1.4404) | ||||
Tightening torque [Nm] | 3.5 | ||||
Drag chain suitability | yes | ||||
Drag chain suitability |
|
Accessories
Items supplied |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Cable: 3 m, PUR, Ø 4.9 mm, shielded; Maximum cable length: 250 m; screen (connected to the housing); 5 x 0.14 mm² |