Vibration sensor
VVB021
VIBRATION IO-LINK SWITCH
Vibration sensor
VVB021
VIBRATION IO-LINK SWITCH
- Condition-based maintenance thanks to monitoring of unbalance, rolling element bearing or gear state
- Large operating temperature range and high protection rating for the requirements of harsh industrial environments
- Reliable and permanent monitoring of characteristic values incl. raw data acquisition
- Integration in Industrial Ethernet systems without control cabinet and complex wiring
- Asynchronous transmission of raw data (BLOB) and integrated operating hours counter
List Price without Tax
Product characteristics
Frequency range [Hz] | 2...10000 |
---|---|
Measuring principle | capacitive |
Measuring range of vibration [mm/s] | 0...45 |
---|
Measuring range of vibration |
|
---|
Application
Application | medium-sized machines, power < 300 kW, rotational speed 120...600 rpm |
---|
Electrical data
Operating voltage [V] | 18...30 DC |
---|---|
Current consumption [mA] | < 50 |
Min. insulation resistance [MΩ] | 100; (500 V DC) |
Protection class | III |
Reverse polarity protection | yes |
Sensor type | microelectromechanical system (MEMS) |
Inputs / outputs
Number of inputs and outputs | Number of digital outputs: 2 |
---|
Outputs
Output signal | switching signal; IO-Link |
---|---|
Electrical design | PNP/NPN; (configurable) |
Number of digital outputs | 2 |
Output function | normally open / normally closed |
Max. voltage drop switching output DC [V] | 2 |
Max. current load per output [mA] | 100 |
Short-circuit protection | yes |
Type of short-circuit protection | pulsed |
Overload protection | yes |
Measuring/setting range
Note on setpoint SP |
|
|
---|---|---|
Frequency range [Hz] | 2...10000 | |
Measuring principle | capacitive | |
Number of measurement axes | 1 |
Measuring range of vibration [mm/s] | 0...45 |
---|---|
Set point SP [mm/s] | 0.2...45 |
Reset point rP [mm/s] | 0...44.8 |
In steps of [mm/s] | 0.2 |
Measuring range of vibration |
|
||
---|---|---|---|
Set point SP |
|
||
Reset point rP |
|
||
In steps of |
|
Measuring range of vibration | 1...50 |
---|---|
Set point SP | 2...50 |
Reset point rP | 1...49 |
In steps of | 1 |
Measuring range [°C] | -30...80 |
---|---|
Resolution [°C] | 0.1 |
Set point SP [°C] | -28...80 |
Reset point rP [°C] | -30...78 |
In steps of [°C] | 2 |
Accuracy / deviations
Accuracy | ≤ 4 kHz +/-10 %; ≥ 4...10 kHz: < 3 dB |
---|---|
Accuracy [K] | ± 2,5 K + (0,2 x (Umgebungstemperatur - Oberflächentemperatur)) |
Linearity deviation | 2 % |
Software / programming
Parameter setting options | Software |
---|---|
Diagnostic functions | self-test |
Interfaces
Communication interface | IO-Link | ||||||
---|---|---|---|---|---|---|---|
Transmission type | COM2 (38,4 kBaud); COM3 (230,4 kBaud) | ||||||
IO-Link revision | 1.1 | ||||||
SDCI standard | IEC 61131-9: 2013-07 | ||||||
Profiles | Blob (0x0030); Measuring sensor (0x800A); Common Profile (0x4000) | ||||||
SIO mode | yes | ||||||
Required master port type | A | ||||||
Process data analogue | 10 | ||||||
Process data binary | 2 | ||||||
Min. process cycle time [ms] | 3.6 | ||||||
IO-Link functions (acyclical) | filter for v-RMS, a-RMS, a-Peak; Hysteresis; window; switch points; switching logic | ||||||
Supported DeviceIDs |
|
||||||
Note |
|
Operating conditions
Ambient temperature [°C] | -30...80 |
---|---|
Storage temperature [°C] | -30...80 |
Protection | IP 67; IP 68; IP 69K |
Tests / approvals
EMC |
|
||||||
---|---|---|---|---|---|---|---|
Shock resistance |
|
||||||
Vibration resistance |
|
||||||
MTTF [years] | 299 | ||||||
UL approval |
|
Mechanical data
Weight [g] | 116.2 |
---|---|
Type of mounting | set screw |
Materials | housing: stainless steel (316L/1.4404) |
Tightening torque [Nm] | 8 |
Accessories
Items supplied |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Connector: 1 x M12; coding: A; Maximum cable length: 20 m |