• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Accessories
  3. Calibration certificates, material certificates and services
  4. Calibration certificates
  5. ZC0004

ISO calibration certificate for pressure sensors

ZC0004

Calibration certif. pressure

ISO calibration certificate for pressure sensors

ZC0004

Calibration certif. pressure

  • For defining the measurement uncertainty
  • With 6 measurement points in 20% steps of the final value of the measuring range (acc. to ISO 9001)
  • For ensuring a constant product quality
  • Global recognition of the calibration certificate
List Price without Tax
Mechanical data
Weight [g] 33.17
Remarks
Remarks
the ISO calibration certificate is not recognised according to the EA MLA (Multilateral Agreement) and is therefore considered as not traced.
The calibration certificate must be ordered in conjunction with a sensor.
The corresponding sensor is delivered along with the calibration certificate.
The calibration certificate is in two languages (German/English).
Subsequent orders are only possible if the sensor is in a clean condition upon return.
A sample calibration certificate can be found in the internet version of the data sheet in the tab "Operating instructions".