• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Accessories
  3. Calibration certificates, material certificates and services
  4. Calibration certificates
  5. ZC0053

ISO calibration certificate for flow sensors

ZC0053

ISO calibration SU device

ISO calibration certificate for flow sensors

ZC0053

ISO calibration SU device

  • Calibration certificate for flow sensors
  • For defining the measurement uncertainty
  • For ensuring a constant product quality
List Price without Tax
Application
Design for type SUxx0x
Mechanical data
Weight [g] 33.17
Remarks
Remarks
The calibration certificate must be ordered in conjunction with a sensor.
The corresponding sensor is delivered along with the calibration certificate.
The calibration certificate is in two languages (German/English).
Subsequent orders are only possible if the sensor is in a clean condition upon return.
In the internet version of the data sheet a sample certificate is stored in the tab "Downloads".